1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

for General Piping, Tube Fitting Mini-Type 45° Socket Elbow

for General Piping, Tube Fitting Mini-Type 45° Socket Elbow
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 91.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Volume successfully reduced by 40% from standard type.

Part Number
PLHJ4M
PLHJ6MSALE
PLHJ6MW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Applicable Joint Diameter 1
(mm)
Appearance Color

฿ 91.73

FITTING 1 Piece(s) 19 Day(s) 44Standard Specifications

฿ 94.23

฿ 64.10

FITTING 1 Piece(s) Same day 66Standard Specifications

฿ 102.50

FITTING 10 Piece(s) 9 Day(s) 66Light Gray Specification

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Socket and reducer Applicable Fluid Air
Application Standard/Mini Sockets, Reducers 45° Socket Elbow Operating Temperature(°C) 0::60
Package Specifications Regular Packaging Specifications