(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tube fitting mini-type 45° elbow for general piping.
[Features]
· Now 40% smaller by volume compared to the standard type.
· Ultra-compact quick connect fitting for general pneumatic piping.
· Easy attachment and detachment of tubes despite the ultra-compact size.
· Adopts an oval-shaped opening ring which is easy to push, made with consideration for operability.
· Quick connect fitting is available for ultra-thin tube piping.
· A cleanroom packaging specification ideal for piping in a clean environment is available (optional).
[Applications]
· Ideal for small spaces as the tube takeoff angle can be freely adjusted.
● List of Pisco quick connect fitting selection guide PDF (catalog)
Part Number |
---|
PLH3-M3M |
PLH3-M5M |
PLH4-01M |
PLH4-M3M |
PLH4-M5M |
PLH4-M5MW |
PLH4-M6M |
PLH6-01M |
PLH6-01MW |
PLH6-02M |
PLH6-02MW |
PLH6-M5M |
PLH6-M5MW |
PLH6-M6M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Connection Screw Type 1 | Nominal of Thread 1 | Appearance Color |
---|---|---|---|---|---|---|---|---|---|
฿ 146.66 | FITTING | 10 Piece(s) | 9 Day(s) | 3 | M | M3×0.5 | Standard Specifications | ||
฿ 110.48 | FITTING | 10 Piece(s) | 9 Day(s) | 3 | M | M5×0.8 | Standard Specifications | ||
฿ 89.28 ฿ 58.10 | FITTING | 1 Piece(s) | Same day | 4 | R | 1/8 | Standard Specifications | ||
฿ 146.66 | FITTING | 1 Piece(s) | Same day | 4 | M | M3×0.5 | Standard Specifications | ||
฿ 113.20 ฿ 73.10 | FITTING | 1 Piece(s) | Same day | 4 | M | M5×0.8 | Standard Specifications | ||
฿ 114.88 | FITTING | 10 Piece(s) | 9 Day(s) | 4 | M | M5×0.8 | Light Gray Specification | ||
฿ 117.52 | FITTING | 1 Piece(s) | 10 Day(s) | 4 | M | M6×1 | Standard Specifications | ||
฿ 91.07 ฿ 62.10 | FITTING | 1 Piece(s) | Same day | 6 | R | 1/8 | Standard Specifications | ||
฿ 96.77 | FITTING | 10 Piece(s) | 9 Day(s) | 6 | R | 1/8 | Light Gray Specification | ||
฿ 117.05 | FITTING | 10 Piece(s) | 10 Day(s) | 6 | R | 1/4 | Standard Specifications | ||
฿ 103.40 | FITTING | 10 Piece(s) | 9 Day(s) | 6 | R | 1/4 | Light Gray Specification | ||
฿ 105.50 | FITTING | 1 Piece(s) | 12 Day(s) | 6 | M | M5×0.8 | Standard Specifications | ||
฿ 117.60 | FITTING | 10 Piece(s) | 9 Day(s) | 6 | M | M5×0.8 | Light Gray Specification | ||
฿ 118.73 | FITTING | 1 Piece(s) | 19 Day(s) | 6 | M | M6×1 | Standard Specifications |
Loading...
Types | One-Touch Couplings | Fitting Type | Screw Mount Direction | Applicable Fluid | Air |
---|---|---|---|---|---|
Application | Standard/Mini | Screw Mounting, Direction | Elbow | Elbows | 45° Elbow |
Operating Temperature(°C) | 0::60 | Package Specifications | Regular Packaging Specifications |
How can we improve?
How can we improve?