(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A one-touch fitting with good action on the release ring to prevent sore fingertips, even with frequent attachment and detachment.
[Features]
· Quick connect fitting for general pneumatic piping.
· After installation, the take-off angle of the resin main body can be changed. (Some products)
· Allows for centralized piping.
· A light gray specification and a cleanroom packaging specification are also available as options.
· The cleanroom packaging specification uses fluorine grease.
· The product is air-cleaned and then packaged in a cleanroom (ISO class 6 equivalent).
[Applications]
· A wide lineup of products.
Dimensional drawing of PMF Bulkhead Female Straight current product
Appearance of PMF Bulkhead Female Straight current product
Appearance of PMF Bulkhead Female Straight new design
Dimensional drawing of PMF Bulkhead Female Straight new design
Usable Fluids | Air, water (see conditions*) |
---|---|
Maximum Operating Pressure | 1.0 MPa |
Operating Vacuum Pressure | -100 kPa |
Operating Temperature Range | 0 to 60°C (no freezing) |
Millimeter Size (mm) | ø4, ø6, ø8, ø10, ø12, ø16 |
---|---|
Inch Size | ø1/8, ø5/32, ø3/16, ø1/4, ø5/16, ø3/8, ø1/2, ø5/8 |
Metric Male Thread | M5 × 0.8, M6 × 1 |
---|---|
Taper Pipe Male Thread | R1/8, R1/4, R3/8, R1/2 |
Metric Female Thread | M5 × 0.8 |
Taper Pipe Female Thread | Rc1/8, Rc1/4, Rc3/8, Rc1/2 |
Format | Tube Outer Diameter øD | Rc | M | B | E1 | E2 | A | C | øP | Opposite Side Hex. 1 | Opposite Side Hex. 2 | T1 | T2 | Orifice Diameter (ømm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PMF4-01□ | 4 | Rc1/8 | M12 × 1 | 24.5 | 9.9 | 10 | 7 | 14.9 | - | 14 | 14 | 4 | - | 3 | 19 |
24.2 | 9 | 9 | 13.8 | 5 | 17 | ||||||||||
PMF4-02□ | 4 | Rc1/4 | M12 × 1 | 27.5 | 9.9 | 13 | 9.5 | 14.9 | - | 14 | 17 | 4 | - | 3 | 25 |
9 | 12.3 | 16.8 | 6 | 22 | |||||||||||
PMF6-01□ | 6 | Rc1/8 | M14 × 1 | 27.1 | 11.9 | 10 | 7 | 17 | - | 17 | 17 | 4 | - | 4.6 | 29 |
26.4 | 10.2 | 13.8 | 6 | 5 | 25 | ||||||||||
PMF6-02□ | 6 | Rc1/4 | M14 × 1 | 30.1 | 11.9 | 13 | 9.5 | 17 | - | 17 | 17 | 4 | - | 4.6 | 29 |
28.7 | 10.2 | 12.3 | 16.8 | 6 | 5 | 26 | |||||||||
PMF6-03□ | 6 | Rc3/8 | M14 × 1 | 31.1 | 11.9 | 14 | 10.5 | 17 | - | 17 | 19 | 4 | - | 4.6 | 30 |
30.4 | 10.2 | 19.5 | 6 | 5 | 29 | ||||||||||
PMF8-01□ | 8 | Rc1/8 | M16 × 1 | 29 | 13.5 | 10 | 7 | 18.2 | - | 19 | 19 | 4 | - | 6 | 39 |
27 | 9.8 | 13.8 | 6 | 7 | 30 | ||||||||||
PMF8-02□ | 8 | Rc1/4 | M16 × 1 | 32 | 13.5 | 13 | 9.5 | 18.2 | - | 19 | 19 | 4 | - | 6 | 41 |
30 | 9.8 | 16.8 | 6 | 7 | 32 | ||||||||||
PMF8-03□ | 8 | Rc3/8 | M16 × 1 | 33 | 13.5 | 14 | 10.5 | 18.2 | - | 19 | 19 | 4 | - | 6 | 35 |
31 | 9.8 | 19.5 | 6 | 7 | 30 | ||||||||||
PMF10-02□ | 10 | Rc1/4 | M20 × 1 | 34.8 | 14.9 | 14 | 9.5 | 20.7 | - | 24 | 24 | 5 | - | 8.5 | 78 |
32.7 | 11.1 | 13 | 16.8 | 7 | 9 | 55 | |||||||||
PMF10-03□ | 10 | Rc3/8 | M20 × 1 | 35.8 | 14.9 | 15 | 10.5 | 20.7 | - | 24 | 24 | 5 | - | 8.5 | 73 |
33.7 | 11.1 | 14 | 20.8 | 7 | 9 | 56 | |||||||||
PMF12-02□ | 12 | Rc1/4 | M22 × 1 | 35.9 | 23.9 | 12 | 9.5 | 23.3 | - | 27 | 24 | 6 | - | 11 | 82 |
35.3 | 12.4 | 13 | 16.8 | 7 | 65 | ||||||||||
PMF12-03□ | 12 | Rc3/8 | M22 × 1 | 38.9 | 18.4 | 15 | 10.5 | 23.3 | - | 27 | 24 | 6 | - | 11 | 86 |
36.3 | 12.4 | 14 | 20.8 | 7 | 65 | ||||||||||
PMF12-04□ | 12 | Rc1/2 | M22 × 1 | 41.9 | 18.4 | 18 | 13 | 23.3 | - | 27 | 24 | 6 | - | 11 | 80 |
39.3 | 12.4 | 17 | 25 | 7 | 67 | ||||||||||
PMF16-03□ | 16 | Rc3/8 | M27 × 1.5 | 38.3 | 17.9 | 15 | 10.5 | 24.8 | - | 32 | 29 | 10 | - | 14.2 | 136 |
14.4 | 14 | 20.8 | 9 | 8.5 | 110 | ||||||||||
PMF16-04□ | 16 | Rc1/2 | M27 × 1.5 | 41.3 | 17.9 | 18 | 13 | 24.8 | - | 32 | 29 | 10 | - | 13 | 136 |
40.8 | 14.4 | 16.5 | 25 | 9 | 8.5 | 15 | 110 |
Unit: mm
After installation, you can change the take-off angle of the resin body.
Allows centralized piping.
The triple types (PKD, PKG, PKJ) and twin triple types (PKVD, PKVG) enable compact, centralized piping.
We offer a clean washing specification suitable for various particle- and oil-averse production processes. (Optional setting for clean room packaging specification) The product is vacuum sealed after ultrasonic vacuum cleaning with HFE (hydrofluoroether) in a clean room.
The seal part uses a unique elastic sleeve that shuts out air leaks.
When release ring has been pushed
Push the release ring to collapse and hide the lock claw.
Normal state
The lock claw evenly grips the circumference of the tube. Removal and refitting feels almost the same as the first insertion.
When you release your finger from the release ring, the fine ridges of the lock claw come into view.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Application | Applicable Tube O.D.1 (φ) | Nominal of Thread 1 | Package Specifications | Orifice Dia (mm) | Release Ring Color | Resin Body Color | Full Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 141.35 | FITTING | 1 Piece(s) | Same day | - | Standard/Mini | 4 | 1/8 | Regular Packaging Specifications | 3 | Black | Black | 24.2 | ||
฿ 223.36 | FITTING | 1 Piece(s) | 3 Day(s) | - | Standard/Mini / Clean circumstance | 4 | 1/8 | Clean Room Packaging Specifications | 3 | Light blue | Light Gray | 24.2 | ||
฿ 163.87 | FITTING | 10 Piece(s) | 10 Day(s) | - | Standard/Mini | 4 | 1/8 | Regular Packaging Specifications | 3 | Light Gray | Light Gray | 24.2 | ||
฿ 145.48 | FITTING | 1 Piece(s) | Same day | 10 | Standard/Mini | 6 | 1/8 | Regular Packaging Specifications | 5 | Black | Black | 26.4 | ||
฿ 247.59 ฿ 145.26 | FITTING | 1 Piece(s) | Same day | - | Standard/Mini / Clean circumstance | 6 | 1/8 | Clean Room Packaging Specifications | 5 | Light blue | Light Gray | 26.4 | ||
฿ 185.06 | FITTING | 10 Piece(s) | 9 Day(s) | - | Standard/Mini | 6 | 1/8 | Regular Packaging Specifications | 5 | Light Gray | Light Gray | 26.4 | ||
฿ 154.48 ฿ 111.80 | FITTING | 1 Piece(s) | Same day | - | Standard/Mini | 6 | 1/4 | Regular Packaging Specifications | 5 | Black | Black | 28.7 | ||
฿ 189.88 | FITTING | 10 Piece(s) | 9 Day(s) | - | Standard/Mini | 6 | 1/4 | Regular Packaging Specifications | 5 | Light Gray | Light Gray | 28.7 | ||
฿ 172.28 | FITTING | 1 Piece(s) | Same day | - | Standard/Mini | 8 | 1/8 | Regular Packaging Specifications | 7 | Black | Black | 27 | ||
฿ 221.94 | FITTING | 10 Piece(s) | 9 Day(s) | - | Standard/Mini | 8 | 1/8 | Regular Packaging Specifications | 7 | Light Gray | Light Gray | 27 | ||
฿ 178.47 ฿ 116.11 | FITTING | 1 Piece(s) | Same day | - | Standard/Mini | 8 | 1/4 | Regular Packaging Specifications | 7 | Black | Black | 30 | ||
฿ 301.95 | FITTING | 10 Piece(s) | 8 Day(s) | - | Standard/Mini / Clean circumstance | 8 | 1/4 | Clean Room Packaging Specifications | 7 | Light blue | Light Gray | 30 | ||
฿ 170.34 | FITTING | 10 Piece(s) | 9 Day(s) | - | Standard/Mini | 8 | 1/4 | Regular Packaging Specifications | 7 | Light Gray | Light Gray | 30 | ||
฿ 182.97 ฿ 143.03 | FITTING | 1 Piece(s) | Same day | - | Standard/Mini | 8 | 3/8 | Regular Packaging Specifications | 7 | Black | Black | 31 | ||
฿ 225.21 | FITTING | 10 Piece(s) | 9 Day(s) | - | Standard/Mini | 8 | 3/8 | Regular Packaging Specifications | 7 | Light Gray | Light Gray | 31 | ||
฿ 244.99 ฿ 162.11 | FITTING | 1 Piece(s) | Same day | - | Standard/Mini | 10 | 1/4 | Regular Packaging Specifications | 9 | Black | Black | 32.7 | ||
฿ 447.02 | FITTING | 10 Piece(s) | 8 Day(s) | - | Standard/Mini / Clean circumstance | 10 | 1/4 | Clean Room Packaging Specifications | 9 | Light blue | Light Gray | 32.7 | ||
฿ 230.64 | FITTING | 10 Piece(s) | 9 Day(s) | - | Standard/Mini | 10 | 1/4 | Regular Packaging Specifications | 9 | Light Gray | Light Gray | 32.7 | ||
฿ 255.23 ฿ 172.56 | FITTING | 1 Piece(s) | Same day | - | Standard/Mini | 10 | 3/8 | Regular Packaging Specifications | 9 | Black | Black | 33.7 | ||
฿ 242.10 | FITTING | 10 Piece(s) | 9 Day(s) | - | Standard/Mini | 10 | 3/8 | Regular Packaging Specifications | 9 | Light Gray | Light Gray | 33.7 | ||
฿ 284.79 | FITTING | 1 Piece(s) | Same day | - | Standard/Mini | 12 | 3/8 | Regular Packaging Specifications | 11 | Black | Black | 36.3 | ||
฿ 397.23 | FITTING | 10 Piece(s) | 9 Day(s) | - | Standard/Mini | 12 | 3/8 | Regular Packaging Specifications | 11 | Light Gray | Light Gray | 36.3 | ||
฿ 356.40 ฿ 243.10 | FITTING | 1 Piece(s) | Same day | - | Standard/Mini | 12 | 1/2 | Regular Packaging Specifications | 11 | Black | Black | 39.3 | ||
฿ 461.41 | FITTING | 10 Piece(s) | 9 Day(s) | - | Standard/Mini | 12 | 1/2 | Regular Packaging Specifications | 11 | Light Gray | Light Gray | 39.3 |
Loading...
Types | One-Touch Couplings | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Screw Mounting, Direction | Female Threaded Bulkhead Unions | Operating Temperature(°C) | 0::60 | Connection Screw Type 1 | Rc |
How can we improve?
How can we improve?