1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

For General Piping, Tube Fitting, Female Universal Elbow

For General Piping, Tube Fitting, Female Universal Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 147.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please refer to the catalog for the changed dimensions.

Product Description

Tube fitting for various types of piping with a rich lineup.
[Features]
·Water can be used depending on the conditions.
·High performance and high quality. The lock claws evenly grip the circumference of the tube. Even after many years, tubes still attach and detach like new.
·Unique elastic sleeve design shuts out air leaks.
·Industry-leading range of variations. A wide assortment of sizes of reducings is available. 1 fitting can be used where conventionally 2 fittings were required.
·By reducing the number of fittings used, you can reduce costs and space. After installation, you can change the take-off angle of the resin body.
[Applications]
·Used for connecting tubes in 2 directions from the female thread side at right angle.
·Plural sliders can be joined.

Drawing

Units: mm

Drawing

Product Specifications

Operating fluidAir, water (conditional)
Maximum operating pressure1.0 MPa
Operating vacuum pressure-100 kPa
Operating temperature range0 to +60°C (no freezing)

Compatible size

■Tube size
Millimeter Size (mm)ø4 (diameter: 4 mm), ø6 (diameter: 6 mm), ø8 (diameter: 8 mm), ø10 (diameter: 10 mm), ø12 (diameter: 12 mm), ø16 (diameter: 16 mm)
Inch sizeø1/8 (diameter: 1/8 inch), ø5/32 (diameter: 5/32 inch), ø3/16 (diameter: 3/16 inch), ø1/4 (diameter: 1/4 inch), ø5/16 (diameter: 5/16 inch), ø3/8 (diameter: 3/8 inch), ø1/2 (diameter: 1/2 inch), ø5/8 (diameter: 5/8 inch)
■Thread size
Metric male threadM5х0.8, M6 × 1
Tapered pipe threadR1/8, R1/4, R3/8, R1/2
Metric male threadM5х0.8
Tapered pipe threadRc1/8, Rc1/4, Rc3/8, Rc1/2

Structural drawing

Structural drawing
  • * This is an elbow type.

Standard table

Part numberTube outer diameter
⌀D
R & RcA1A2BL1L2⌀P1⌀P2Tube End
C
EWidth across flats
H
Orifice diameter
(ømm)
Weight
(g)
PHF4-M5 (4)4M5 × 0.82.9 [3.2]520.117.2 [16.9]7.2 [6.9]9.99.814.919.981.57.9
PHF4-01 (4)R1/88732.528.5121015.422.2142.823
PHF6-M5 (4)6M5 × 0.82.9 [3.2]520.117.2 [16.9]8.4 [8.1]12.49.8172481.59
PHF6-01 (4)R1/88732.528.51212.515.424.2144.624
PHF6-02 (4)R1/4119.538.532.513.519.626.8174.338
PHF8-01 (4)8R1/88732.528.512.314.515.418.126.2145.525
PHF8-02 (4)R1/4119.538.532.513.519.628.217639
PHF8-03 (4)R3/81210.544.538.215.724.430.22163
PHF10-02 (4)10R1/4119.538.532.51517.519.620.230.5177.142
PHF10-03 (4)R3/81210.544.538.215.71824.432.521866
PHF12-03 (4)12R3/81210.544.538.217.22124.423.435.2219.369
PHF12-04 (4)R1/2131352.24416.53038.22410102
PHF5/32-M5 (4)5/32M5 × 0.82.9 [3.2]520.117.2 [16.9]7.2 [6.9]9.99.814.919.981.57.9
PHF5/32-01 (4)R1/88732.528.5121015.422.2142.823
PHF3/16-M5 (4)3/16M5 × 0.82.9 [3.2]520.117.2 [16.9]8.4 [8.1]12.49.817.424.481.58.9
PHF3/16-01 (4)R1/88732.528.51212.515.424.614423
PHF3/16-02 (4)R1/4119.538.532.513.519.627.21737
PHF1/4-M5 (4)1/4M5 × 0.82.9 [3.2]520.117.2 [16.9]8.4 [8.1]12.49.8172481.58.9
PHF1/4-01 (4)R1/88732.528.51212.515.424.2144.624
PHF1/4-02 (4)R1/4119.538.532.513.519.626.8174.738
PHF5/16-01 (4)5/16R1/88732.528.512.314.515.418.126.2145.525
PHF5/16-02 (4)R1/4119.538.532.513.519.628.217639
PHF5/16-03 (4)R3/81210.544.538.215.724.430.22163
PHF3/8-02 (4)3/8R1/4119.538.532.51517.519.620.230.5177.143
PHF3/8-03 (4)R3/81210.544.538.215.71824.432.521866
PHF1/2-03 (4)1/2R3/81210.544.538.217.22124.423.735.5219.367
PHF1/2-04 (4)R1/2131352.24416.53038.52410102

Product features details

Features of this series by type

  • Enables centralized piping. The triple types (PKD, PKG, and PKJ) and triple double types (PKVD and PKVG) enable compact and centralized piping.
  • A cleanroom packaging specification that is ideal for piping in a clean environment is available. (Option) Fluorine-based grease is used as the grease, and after being washed with clean air, it is packaged in a cleanroom (equivalent to ISO class 6).
  • The manufacturer offers clean washing specifications suitable for various particle- and oil-averse production processes. (Optional setting for cleanroom packaging specification) The product is vacuum sealed after ultrasonic vacuum cleaning with HFE (hydrofluoroether) in a cleanroom.

Selection support information

Description of part number

Model description
Part Number
PHF1/2-03
PHF1/2-04
PHF1/4-01
PHF1/4-02
PHF1/4-M5
PHF3/8-02
PHF3/8-03
PHF3/8-03W
PHF3/16-01
PHF3/16-02
PHF3/16-M5
PHF4-01
PHF4-M5
PHF4-M5W
PHF5/16-01
PHF5/16-02
PHF5/16-03
PHF5/32-01
PHF5/32-M5
PHF6-01
PHF6-01C
PHF6-02
PHF6-02C
PHF6-02W
PHF6-M5
PHF6-M5W
PHF8-01
PHF8-02
PHF8-02W
PHF8-03
PHF8-03W
PHF10-02
PHF10-02C
PHF10-03
PHF10-03W
PHF12-03
PHF12-03W
PHF12-04
PHF12-04W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplication Applicable Tube O.D.1
(φ)
Connection Screw Type 1 Nominal of Thread 1 Connection Screw Type 2 Nominal of Thread 2 Appearance Color Package Specifications Trusco Code

฿ 293.17

FITTING 10 Piece(s) 9 Day(s) -Standard/Mini12.7R3/8Rc3/8Standard SpecificationsRegular Packaging Specifications-

฿ 326.35

FITTING 10 Piece(s) 9 Day(s) -Standard/Mini12.7R1/2Rc1/2Standard SpecificationsRegular Packaging Specifications-

฿ 209.74

FITTING 10 Piece(s) 9 Day(s) -Standard/Mini6.35R1/8Rc1/8Standard SpecificationsRegular Packaging Specifications-

฿ 254.45

FITTING 10 Piece(s) 9 Day(s) -Standard/Mini6.35R1/4Rc1/4Standard SpecificationsRegular Packaging Specifications-

฿ 165.67

FITTING 10 Piece(s) 9 Day(s) -Standard/Mini6.35MM5×0.8M FemaleM5×0.8Standard SpecificationsRegular Packaging Specifications-

฿ 278.92

FITTING 10 Piece(s) 9 Day(s) -Standard/Mini9.53R1/4Rc1/4Standard SpecificationsRegular Packaging Specifications-

฿ 385.57

FITTING 10 Piece(s) 9 Day(s) -Standard/Mini9.53R3/8Rc3/8Standard SpecificationsRegular Packaging Specifications-

฿ 288.51

FITTING 10 Piece(s) 9 Day(s) -Standard/Mini9.53R3/8Rc3/8Light Gray SpecificationRegular Packaging Specifications-

฿ 182.21

FITTING 10 Piece(s) 9 Day(s) -Standard/Mini4.76R1/8Rc1/8Standard SpecificationsRegular Packaging Specifications-

฿ 198.49

FITTING 10 Piece(s) 9 Day(s) -Standard/Mini4.76R1/4Rc1/4Standard SpecificationsRegular Packaging Specifications-

฿ 153.10

FITTING 10 Piece(s) 9 Day(s) -Standard/Mini4.76MM5x0.8M FemaleM5x0.8Standard SpecificationsRegular Packaging Specifications-

฿ 176.14

FITTING 1 Piece(s) 19 Day(s) 10Standard/Mini4R1/8Rc1/8Standard SpecificationsRegular Packaging Specifications809-5189

฿ 152.31

FITTING 1 Piece(s) 14 Day(s) 10Standard/Mini4MM5×0.8M FemaleM5×0.8Standard SpecificationsRegular Packaging Specifications809-5190

฿ 153.22

FITTING 10 Piece(s) 9 Day(s) -Standard/Mini4MM5×0.8M FemaleM5×0.8Light Gray SpecificationRegular Packaging Specifications-

฿ 218.28

FITTING 10 Piece(s) 9 Day(s) -Standard/Mini7.94R1/8Rc1/8Standard SpecificationsRegular Packaging Specifications-

฿ 262.92

FITTING 10 Piece(s) 9 Day(s) -Standard/Mini7.94R1/4Rc1/4Standard SpecificationsRegular Packaging Specifications-

฿ 375.59

FITTING 10 Piece(s) 9 Day(s) -Standard/Mini7.94R3/8Rc3/8Standard SpecificationsRegular Packaging Specifications-

฿ 176.19

FITTING 10 Piece(s) 9 Day(s) -Standard/Mini3.97R1/8Rc1/8Standard SpecificationsRegular Packaging Specifications-

฿ 147.50

FITTING 10 Piece(s) 9 Day(s) -Standard/Mini3.97MM5x0.8M FemaleM5x0.8Standard SpecificationsRegular Packaging Specifications-

฿ 182.32

FITTING 1 Piece(s) 12 Day(s) 10Standard/Mini6R1/8Rc1/8Standard SpecificationsRegular Packaging Specifications809-5191

฿ 241.44

FITTING 1 Piece(s) 8 Day(s) -Standard/Mini / Clean circumstance6R1/8Rc1/8Standard specificationsCleanroom Packaging Specifications-

฿ 200.73

FITTING 1 Piece(s) 12 Day(s) 10Standard/Mini6R1/4Rc1/4Standard SpecificationsRegular Packaging Specifications809-5192

฿ 265.56

FITTING 1 Piece(s) 8 Day(s) -Standard/Mini / Clean circumstance6R1/4Rc1/4Standard specificationsCleanroom Packaging Specifications-

฿ 241.21

FITTING 10 Piece(s) 9 Day(s) -Standard/Mini6R1/4Rc1/4Light Gray SpecificationRegular Packaging Specifications-

฿ 157.88

FITTING 1 Piece(s) 3 Day(s) 10Standard/Mini6MM5×0.8M FemaleM5×0.8Standard SpecificationsRegular Packaging Specifications-

฿ 159.56

FITTING 10 Piece(s) 9 Day(s) -Standard/Mini6MM5×0.8M FemaleM5×0.8Light Gray SpecificationRegular Packaging Specifications-

฿ 188.05

FITTING 1 Piece(s) 12 Day(s) 10Standard/Mini8R1/8Rc1/8Standard SpecificationsRegular Packaging Specifications809-5194

฿ 206.46

FITTING 1 Piece(s) 10 Day(s) 10Standard/Mini8R1/4Rc1/4Standard SpecificationsRegular Packaging Specifications809-5195

฿ 251.19

FITTING 10 Piece(s) 9 Day(s) -Standard/Mini8R1/4Rc1/4Light Gray SpecificationRegular Packaging Specifications-

฿ 287.74

FITTING 1 Piece(s) 14 Day(s) 10Standard/Mini8R3/8Rc3/8Standard SpecificationsRegular Packaging Specifications809-5196

฿ 366.90

FITTING 10 Piece(s) 9 Day(s) -Standard/Mini8R3/8Rc3/8Light Gray SpecificationRegular Packaging Specifications-

฿ 218.21

FITTING 1 Piece(s) 14 Day(s) 10Standard/Mini10R1/4Rc1/4Standard SpecificationsRegular Packaging Specifications809-5185

฿ 286.67

FITTING 1 Piece(s) 8 Day(s) -Standard/Mini / Clean circumstance10R1/4Rc1/4Standard specificationsCleanroom Packaging Specifications-

฿ 293.62

FITTING 1 Piece(s) 14 Day(s) 10Standard/Mini10R3/8Rc3/8Standard SpecificationsRegular Packaging Specifications809-5186

฿ 372.33

FITTING 10 Piece(s) 9 Day(s) -Standard/Mini10R3/8Rc3/8Light Gray SpecificationRegular Packaging Specifications-

฿ 300.11

FITTING 1 Piece(s) 12 Day(s) 10Standard/Mini12R3/8Rc3/8Standard SpecificationsRegular Packaging Specifications809-5187

฿ 382.91

FITTING 10 Piece(s) 9 Day(s) -Standard/Mini12R3/8Rc3/8Light Gray SpecificationRegular Packaging Specifications-

฿ 338.43

FITTING 1 Piece(s) 3 Day(s) 10Standard/Mini12R1/2Rc1/2Standard SpecificationsRegular Packaging Specifications809-5188

฿ 467.04

FITTING 10 Piece(s) 9 Day(s) -Standard/Mini12R1/2Rc1/2Light Gray SpecificationRegular Packaging Specifications-

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Screw Mounting, Direction Elbow Elbows Female Universal Elbow Operating Temperature(°C) 0::60