(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Standard quick-connect fitting for general piping.
[Features]
·A wide lineup of products.
·After installation, you can change the take-off angle of the resin body.
·17 shapes have been updated, achieving weight reduction.
·High performance and high quality. The lock claws evenly grip the circumference of the tube. Even after many years, tubes still attach and detach like new. Unique elastic sleeve design shuts out air leaks.
·Enables centralized piping.
·A wide assortment of sizes of reducings is available. 1 fitting can be used where conventionally 2 fittings were required. By reducing the number of fittings used, you can reduce costs and space.
·A cleanroom packaging specification that is ideal for piping in a clean environment (optional). Fluorine-based grease is used as the grease, and after being washed with clean air, it is packaged in a cleanroom (equivalent to ISO class 6).
·With clean washing specifications ideal for various particle- and oil-averse production processes (optional). The product is vacuum sealed after ultrasonic vacuum cleaning with HFE (hydrofluoroether) in a cleanroom.
Operating fluid | Air, water (see conditions*) |
---|---|
Maximum operating pressure | 1.0 MPa |
Operating vacuum pressure | -100 kPa |
Operating temperature range | 0 to 60°C (no freezing) |
* When using this product with water, be sure to observe the following conditions.
1. When using this product with water, ensure that the surge pressure will not exceed the maximum operating pressure.
2. This product can be used with general tap water.
3. When using this product with water, ensure to use an insert ring.
Part Number |
---|
PAF4-M5 |
PAF6-01 |
PAF8-02 |
PAF10-03 |
PAF10-03W |
PAF12-03 |
PAF12-04 |
PAF12-04W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Connection Screw Type 1 | Nominal of Thread 1 | Connection Screw Type 2 | Nominal of Thread 2 | Appearance Color |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 183.98 | FITTING | 10 Piece(s) | 9 Day(s) | 4 | M | M5×0.8 | M Female | M5×0.8 | Standard Specifications | ||
฿ 218.89 ฿ 131.44 | FITTING | 1 Piece(s) | Same day | 6 | R | 1/8 | Rc | 1/8 | Standard Specifications | ||
฿ 239.97 ฿ 147.77 | FITTING | 1 Piece(s) | Same day | 8 | R | 1/4 | Rc | 1/4 | Standard Specifications | ||
฿ 333.23 | FITTING | 1 Piece(s) | 3 Day(s) | 10 | R | 3/8 | Rc | 3/8 | Standard Specifications | ||
฿ 309.04 | FITTING | 10 Piece(s) | 9 Day(s) | 10 | R | 3/8 | Rc | 3/8 | Light Gray Specification | ||
฿ 396.00 | FITTING | 1 Piece(s) | 3 Day(s) | 12 | R | 3/8 | Rc | 3/8 | Standard Specifications | ||
฿ 394.27 | FITTING | 1 Piece(s) | 3 Day(s) | 12 | R | 1/2 | Rc | 1/2 | Standard Specifications | ||
฿ 375.37 | FITTING | 10 Piece(s) | 9 Day(s) | 12 | R | 1/2 | Rc | 1/2 | Light Gray Specification |
Loading...
Types | One-Touch Couplings | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Screw Mounting, Multipoint | A Branch | Branch A | Female Branch Aye |
Operating Temperature(°C) | 0::60 | Package Specifications | Regular Packaging Specifications |
How can we improve?
How can we improve?