1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tube Fitting Branch Double Y for General Piping

Tube Fitting Branch Double Y for General Piping
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 203.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Several types of one touch fittings for general piping are available.

[Features]
· One-touch fitting for general pneumatic pipes.
· Rich lineup.
· Can change the take-off angle of the resin body after mounting.
· Centralized piping is supported.
· Light gray types, and clean room packaged types are available as options.
· Clean room packaging specification uses fluorinated grease.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room that has been purified with clean air.

Part Number
PRX4-01
PRX4-02
PRX6-01SALE
PRX6-01W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Nominal of Thread 1 Appearance Color

฿ 203.32

FITTING 1 Piece(s) 10 Day(s) 41/8Standard Specifications

฿ 209.97

FITTING 1 Piece(s) 10 Day(s) 41/4Standard Specifications

฿ 277.00

฿ 181.10

FITTING 1 Piece(s) Same day 61/8Standard Specifications

฿ 258.39

FITTING 10 Piece(s) 9 Day(s) 61/8Light Gray Specification

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Application Standard/Mini Screw Mounting, Multipoint Double Y Branch Operating Temperature(°C) 0::60
Connection Screw Type 1 R Package Specifications Regular Packaging Specifications