(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tube fitting for various types of piping with a rich lineup.
[Features]
·Water can be used depending on the conditions.
·High performance and high quality. The lock claws evenly grip the circumference of the tube. Even after many years, tubes still attach and detach like new.
·Unique elastic sleeve design shuts out air leaks.
·Industry-leading range of variations. 1 fitting can be used where conventionally 2 fittings were required.
·By reducing the number of fittings used, you can reduce costs and space. After installation, you can change the take-off angle of the resin body.
[Applications]
·Used to connect tubes in 2 directions straight from the quick-connect fitting. With a nipple on one side, this product can be directly connected to fitting and is easy to attach and detach.
·The ø4 (diameter: 4 mm) type has a boss hole and can be connected and fixed.
Units: mm
Operating fluid | Air, water (conditional) |
---|---|
Maximum operating pressure | 1.0 MPa |
Operating vacuum pressure | -100 kPa |
Operating temperature range | 0 to +60°C (no freezing) |
Millimeter Size (mm) | ø4 (diameter: 4 mm), ø6 (diameter: 6 mm), ø8 (diameter: 8 mm), ø10 (diameter: 10 mm), ø12 (diameter: 12 mm), ø16 (diameter: 16 mm) |
---|---|
Inch size | ø1/8 (diameter: 1/8 inch), ø5/32 (diameter: 5/32 inch), ø3/16 (diameter: 3/16 inch), ø1/4 (diameter: 1/4 inch), ø5/16 (diameter: 5/16 inch), ø3/8 (diameter: 3/8 inch), ø1/2 (diameter: 1/2 inch), ø5/8 (diameter: 5/8 inch) |
Metric male thread | M5 × 0.8, M6 × 1 |
---|---|
Male tapered pipe thread | R1/8, R1/4, R3/8, R1/2 |
Metric female thread | M5 × 0.8 |
Taper Pipe Female Thread | Rc1/8, Rc1/4, Rc3/8, Rc1/2 |
Part number | Tube outer diameter øD1 | Compatible fitting diameter øD2 | B | ⌀P1 | Tube stop C | E | J | Orifice diameter (ømm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
PYJ4 (4) | 4 | 4 | 48.7 | 10 | 14.9 | 19 | 11 | 2.5 | 6.5 |
PYJ6 (4) | 6 | 6 | 53.2 | 12.5 | 17 | 21.5 | 12 | 3.9 | 8.5 |
PYJ8 (4) | 8 | 8 | 56.1 | 14.5 | 18.1 | 22.5 | 14 | 5.9 | 13 |
PYJ10 (4) | 10 | 10 | 63.2 | 17.5 | 20.2 | 24 | 18 | 7.4 | 21 |
PYJ12 (4) | 12 | 12 | 71.3 | 21 | 23.4 | 28 | 20 | 8.9 | 31 |
PYJ16 (4) | 16 | 16 | 82.6 | 25 | 24.1 | 30 | 24 | 12.9 | 41 |
Part Number |
---|
PYJ4 |
PYJ4W |
PYJ6 |
PYJ6W |
PYJ8 |
PYJ8W |
PYJ10 |
PYJ10W |
PYJ12 |
PYJ12W |
PYJ16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Applicable Joint Diameter 1 (mm) | Appearance Color | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 137.81 ฿ 98.11 | FITTING | 1 Piece(s) | Same day | 4 | 4 | Standard Specifications | 378-2620 | ||
฿ 147.43 | FITTING | 10 Piece(s) | 9 Day(s) | 4 | 4 | Light Gray Specification | - | ||
฿ 143.03 ฿ 126.70 | FITTING | 1 Piece(s) | Same day | 6 | 6 | Standard Specifications | 378-2638 | ||
฿ 153.45 | FITTING | 10 Piece(s) | 9 Day(s) | 6 | 6 | Light Gray Specification | - | ||
฿ 184.16 ฿ 118.89 | FITTING | 1 Piece(s) | Same day | 8 | 8 | Standard Specifications | 378-2646 | ||
฿ 190.06 | FITTING | 10 Piece(s) | 8 Day(s) | 8 | 8 | Light Gray Specification | - | ||
฿ 186.19 ฿ 149.81 | FITTING | 1 Piece(s) | Same day | 10 | 10 | Standard Specifications | 378-2603 | ||
฿ 232.97 | FITTING | 10 Piece(s) | 8 Day(s) | 10 | 10 | Light Gray Specification | - | ||
฿ 238.46 ฿ 162.11 | FITTING | 1 Piece(s) | Same day | 12 | 12 | Standard Specifications | 378-2611 | ||
฿ 282.21 | FITTING | 10 Piece(s) | 9 Day(s) | 12 | 12 | Light Gray Specification | - | ||
฿ 479.54 | FITTING | 10 Piece(s) | 10 Day(s) | 16 | 16 | Standard Specifications | - |
Loading...
Types | One-Touch Couplings | Fitting Type | Socket and reducer | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Sockets, Reducers | Union Y Branch | Operating Temperature(°C) | 0::60 |
Package Specifications | Regular Packaging Specifications |
How can we improve?
How can we improve?