1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tube Fitting PP Type Different Diameters Union Y for Clean Environments

Tube Fitting PP Type Different Diameters Union Y for Clean Environments
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 399.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The main body uses PP resin suitable for clean environments.
· EPDM is utilized in the seal.
· FKM and NBR types are available as optional extras.
· PP or SUS304 can be selected for the screw element.
· Use of oil permitted.
· Plastic body is clear colored to allow water flow to be observed.
· Two packaging specifications--normal packaging and clean room packaging--are available according to the desired application.

Part Number
PPW6-4SALE
PPW6-4-C
PPW6-4-F
PPW6-4-F-C
PPW8-6SALE
PPW8-6-F-C
PPW8-6C
PPW10-8
PPW10-8-C
PPW10-8-F
PPW10-8-F-C
PPW12-10
PPW12-10-C
PPW12-10-F
PPW12-10-F-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSeal Material Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Package Specifications

฿ 540.39

฿ 212.10

FITTING 1 Piece(s) Same day EPDM64Regular Packaging Specifications

฿ 399.28

FITTING 1 Piece(s) 9 Day(s) EPDM64Clean Room Packaging Specifications

฿ 445.84

FITTING 1 Piece(s) 8 Day(s) -64Regular Packaging Specifications

฿ 464.47

FITTING 1 Piece(s) 9 Day(s) -64Clean Room Packaging Specifications

฿ 703.35

฿ 265.44

FITTING 1 Piece(s) Same day EPDM86Regular Packaging Specifications

฿ 530.82

FITTING 1 Piece(s) 9 Day(s) -86Clean Room Packaging Specifications

฿ 642.58

FITTING 1 Piece(s) 8 Day(s) EPDM86Clean Room Packaging Specifications

฿ 523.16

FITTING 1 Piece(s) 3 Day(s) EPDM108Regular Packaging Specifications

฿ 537.57

FITTING 1 Piece(s) 9 Day(s) EPDM108Clean Room Packaging Specifications

฿ 657.22

FITTING 1 Piece(s) 8 Day(s) -108Regular Packaging Specifications

฿ 673.13

FITTING 1 Piece(s) 9 Day(s) -108Clean Room Packaging Specifications

฿ 646.63

FITTING 1 Piece(s) 10 Day(s) EPDM1210Regular Packaging Specifications

฿ 661.79

FITTING 1 Piece(s) 9 Day(s) EPDM1210Clean Room Packaging Specifications

฿ 848.04

FITTING 1 Piece(s) 8 Day(s) -1210Regular Packaging Specifications

฿ 862.49

FITTING 1 Piece(s) 9 Day(s) -1210Clean Room Packaging Specifications

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with different diameters Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas
Body Material PP Resin Application Clean circumstance / Foods・Drug-Related Union, Unequal Dia. Different Diameter Union-Y
Operating Temperature(°C) 0::80