1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

For Clean Environment, Tube Fitting PP Type, With Union Straight

For Clean Environment, Tube Fitting PP Type, With Union Straight
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 266.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tube fitting adopts PP suitable for clean environment for body material and EPDM for seal material.
[Features]
· The clear (semi-transparent) resin main body color makes checking the fluids (liquid) possible. Sanitation can also be easily maintained.
· Compatible with needs from a wide range of fields with oil-free specifications.
· Also compatible with special specifications.
· Depending on the usage of the product the seal rubber material and EPDM can be changed to FKM or HNBR specifications.
· Metal is not exposed when in contact with liquid.

● List of Pisco quick connect fitting selection guide PDF (catalog)

Part Number
PPU4
PPU4-C
PPU4-F
PPU4-F-C
PPU6
PPU6-F
PPU6-F-C
PPU8
PPU8-F
PPU8-F-C
PPU8C
PPU10
PPU10-F
PPU10-F-C
PPU10C
PPU12
PPU12-C
PPU12-F
PPU12-F-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSeal Material Applicable Tube O.D.1
(φ)
Package Specifications

฿ 266.57

FITTING 1 Piece(s) 3 Day(s) 10EPDM4Regular Packaging Specifications

฿ 275.11

FITTING 1 Piece(s) 9 Day(s) -EPDM4Clean Room Packaging Specifications

฿ 278.73

FITTING 1 Piece(s) 8 Day(s) --4Regular Packaging Specifications

฿ 295.02

FITTING 1 Piece(s) 9 Day(s) --4Clean Room Packaging Specifications

฿ 276.53

FITTING 1 Piece(s) 3 Day(s) 10EPDM6Regular Packaging Specifications

฿ 308.29

FITTING 1 Piece(s) 10 Day(s) --6Regular Packaging Specifications

฿ 325.17

FITTING 1 Piece(s) 9 Day(s) --6Clean Room Packaging Specifications

฿ 309.99

FITTING 1 Piece(s) 3 Day(s) 10EPDM8Regular Packaging Specifications

฿ 351.70

FITTING 1 Piece(s) 8 Day(s) --8Regular Packaging Specifications

฿ 367.99

FITTING 1 Piece(s) 9 Day(s) --8Clean Room Packaging Specifications

฿ 319.60

FITTING 1 Piece(s) 8 Day(s) -EPDM8Clean Room Packaging Specifications

฿ 367.44

FITTING 1 Piece(s) 3 Day(s) 10EPDM10Regular Packaging Specifications

฿ 447.59

FITTING 1 Piece(s) 8 Day(s) --10Regular Packaging Specifications

฿ 464.47

FITTING 1 Piece(s) 9 Day(s) --10Clean Room Packaging Specifications

฿ 376.45

FITTING 1 Piece(s) 8 Day(s) -EPDM10Clean Room Packaging Specifications

฿ 447.96

FITTING 1 Piece(s) 3 Day(s) 10EPDM12Regular Packaging Specifications

฿ 454.23

FITTING 1 Piece(s) 9 Day(s) -EPDM12Clean Room Packaging Specifications

฿ 573.62

FITTING 1 Piece(s) 8 Day(s) --12Regular Packaging Specifications

฿ 590.51

FITTING 1 Piece(s) 9 Day(s) --12Clean Room Packaging Specifications

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas
Body Material PP Resin Application Clean circumstance / Foods・Drug-Related Union, Equal Dia. Union Straight
Operating Temperature(°C) 0::80