(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
PP resin is used for the main body material, making it ideal for clean environments.
[Features]
· The main body uses PP resin suitable for clean environments.
· PP or SUS304 can be selected for the screw part.
· EPDM is utilized in the seal. Other options include FKM and NBR.
· No oil permitted.
· High transparency allows the fluid within to be easily observed.
· Selectable from two packaging specifications (normal packaging and clean room packaging) according to the specific application.
Part Number |
---|
PPP4 |
PPP4-C |
PPP6 |
PPP6-C |
PPP8 |
PPP8-C |
PPP10 |
PPP10-C |
PPP12 |
PPP12-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Joint Diameter 1 (mm) | Package Specifications |
---|---|---|---|---|---|---|---|
฿ 38.84 | FITTING | 1 Piece(s) | 10 Day(s) | 4 | Regular Packaging Specifications | ||
฿ 55.78 | FITTING | 1 Piece(s) | 9 Day(s) | 4 | Clean Room Packaging Specifications | ||
฿ 41.53 ฿ 26.95 | FITTING | 1 Piece(s) | Same day | 6 | Regular Packaging Specifications | ||
฿ 55.78 | FITTING | 1 Piece(s) | 10 Day(s) | 6 | Clean Room Packaging Specifications | ||
฿ 42.55 | FITTING | 1 Piece(s) | 10 Day(s) | 8 | Regular Packaging Specifications | ||
฿ 58.88 | FITTING | 1 Piece(s) | 9 Day(s) | 8 | Clean Room Packaging Specifications | ||
฿ 56.01 | FITTING | 1 Piece(s) | 10 Day(s) | 10 | Regular Packaging Specifications | ||
฿ 72.34 | FITTING | 1 Piece(s) | 9 Day(s) | 10 | Clean Room Packaging Specifications | ||
฿ 60.14 ฿ 35.71 | FITTING | 1 Piece(s) | Same day | 12 | Regular Packaging Specifications | ||
฿ 72.41 | FITTING | 1 Piece(s) | 8 Day(s) | 12 | Clean Room Packaging Specifications |
Loading...
Types | One-Touch Couplings | Fitting Type | Other shapes | Applicable Fluid | Water / Air / Chemicals、Solvent / Mixed Gas |
---|---|---|---|---|---|
Body Material | PP Resin | Application | Clean circumstance / Foods・Drug-Related | Other Shapes | Plug |
Operating Temperature(°C) | 0::80 |
How can we improve?
How can we improve?