(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Quick connect fitting with no exposed metal on the wetted parts. It supports special sealing rubber material specifications.
[Features]
· The main body is made from a PP resin suitable for clean environments, with a clear color that allows you to check the fluid.
· For the thread section, you can select from PP or SUS304. Tube size in inch is also available.
· Available in 2 packaging specifications: normal packaging and cleanroom packaging.
· Oil-free specifications and clean washing specifications ideal for various manufacturing processes that do not tolerate particles and oils, are available.
· The product is vacuum sealed after ultrasonic vacuum cleaning with HFE (hydrofluoroether) in a cleanroom.
· The PDM specification can be changed to FKM or HNBR depending on how the product is to be used.
[Applications]
· This product can also be used in equipment for semiconductor manufacturing processes and equipment for solar battery and rechargeable battery manufacturing processes.
Appearance of PP Type Tube Fitting - Straight
Dimensional drawing of PP Type Tube Fitting - Straight
Unit: mm
Specifications
Usable fluids: air, water (see condition *1), other (see condition *1)
Maximum operating pressure: 1.0 MPa (at 0 to 20°C)*2
Operating vacuum pressure: -100 kPa
Operating temperature range: 0 to 80°C (no freezing)
Warning
Tube Size | Millimeter Size | Inch Size | |||||||
---|---|---|---|---|---|---|---|---|---|
Symbol | 4 | 6 | 8 | 10 | 12 | 1/4 | 3/8 | 1/2 | |
Tube Outer Diameter | Millimeters (mm) | φ4 | φ6 | φ8 | φ10 | φ12 | φ6.35 | φ9.53 | φ12.7 |
Inches | φ5/32 | - | φ5/16 | - | - | φ1/4 | φ3/8 | φ1/2 |
Format | Tube Outer Diameter φD | R | A | B | L | Tube End C | Hex H | Mass (g) | Effective Cross-Sectional Area (mm2) |
---|---|---|---|---|---|---|---|---|---|
PPC4-01 (5) (6) (7) | 4 | R1/8 | 8 | 21.1 | 17.1 | 15 | 12 | 2.5 | 3.4 |
PPC4-02 (5) (6) (7) | R1/4 | 11 | 22.3 | 16.3 | 14 | 3.5 | |||
PPC6-01 (5) (6) (7) | 6 | R1/8 | 8 | 22.8 | 18.8 | 17.1 | 14 | 3 | 9.1 |
PPC6-02 (5) (6) (7) | R1/4 | 11 | 24.8 | 3.5 | |||||
PPC6-03 (5) (6) (7) | R3/8 | 12 | 24.9 | 18.6 | 17 | 5 | |||
PPC8-01 (5) (6) (7) | 8 | R1/8 | 8 | 27.9 | 23.9 | 18.2 | 17 | 4.5 | 22.1 |
PPC8-02 (5) (6) (7) | R1/4 | 11 | 26.6 | 20.6 | |||||
PPC8-03 (5) (6) (7) | R3/8 | 12 | 27.5 | 21.2 | 6 | ||||
PPC10-02 (5) (6) (7) | 10 | R1/4 | 11 | 32.6 | 26.6 | 20.4 | 19 | 7 | 30.5 |
PPC10-03 (5) (6) (7) | R3/8 | 12 | 33.6 | 27.3 | 8 | ||||
PPC12-03 (5) (6) (7) | 12 | R3/8 | 12 | 37.6 | 31.3 | 23.6 | 22 | 12 | 40.7 |
PPC12-04 (5) (6) (7) | R1/2 | 15 | 34.1 | 25.9 | |||||
PPC1/4-01 (5) (6) (7) | 1/4 | R1/8 | 8 | 22.8 | 18.8 | 17.1 | 14 | 3.5 | 9.1 |
PPC1/4-02 (5) (6) (7) | R1/4 | 11 | 24.8 | 4 | |||||
PPC1/4-03 (5) (6) (7) | R3/8 | 12 | 24.9 | 18.6 | 17 | 5 | |||
PPC3/8-02 (5) (6) (7) | 3/8 | R1/4 | 11 | 32.6 | 26.6 | 20.4 | 19 | 8.5 | 30.5 |
PPC3/8-03 (5) (6) (7) | R3/8 | 12 | 33.6 | 27.3 | 9.5 | ||||
PPC1/2-03 (5) (6) (7) | 1/2 | R3/8 | 12 | 37.9 | 31.6 | 23.9 | 22 | 12 | 40.7 |
PPC1/2-04 (5) (6) (7) | R1/2 | 15 | 34.4 | 26.2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Seal Material | Applicable Tube O.D.1 (φ) | Nominal of Thread 1 | Package Specifications | Thread Part Seal Specification |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 137.68 | FITTING | 1 Piece(s) | 10 Day(s) | 10 | EPDM | 4 | 1/8 | Regular Packaging Specifications | Standard Specifications | ||
฿ 152.70 | FITTING | 1 Piece(s) | 9 Day(s) | - | EPDM | 4 | 1/8 | Clean Room Packaging Specifications | Standard Specifications | ||
฿ 146.07 | FITTING | 1 Piece(s) | 8 Day(s) | - | [Fluororubber] FKM | 4 | 1/8 | Regular Packaging Specifications | Standard Specifications | ||
฿ 162.34 | FITTING | 1 Piece(s) | 9 Day(s) | - | [Fluororubber] FKM | 4 | 1/8 | Clean Room Packaging Specifications | Standard Specifications | ||
฿ 153.00 | FITTING | 1 Piece(s) | 9 Day(s) | - | EPDM | 4 | 1/8 | Regular Packaging Specifications | Sealing Tape Specifications | ||
฿ 136.27 | FITTING | 1 Piece(s) | 3 Day(s) | - | EPDM | 4 | 1/4 | Regular Packaging Specifications | Standard Specifications | ||
฿ 152.70 | FITTING | 1 Piece(s) | 9 Day(s) | - | EPDM | 4 | 1/4 | Clean Room Packaging Specifications | Standard Specifications | ||
฿ 146.07 | FITTING | 1 Piece(s) | 8 Day(s) | - | [Fluororubber] FKM | 4 | 1/4 | Regular Packaging Specifications | Standard Specifications | ||
฿ 162.34 | FITTING | 1 Piece(s) | 9 Day(s) | - | [Fluororubber] FKM | 4 | 1/4 | Clean Room Packaging Specifications | Standard Specifications | ||
฿ 149.36 | FITTING | 1 Piece(s) | 9 Day(s) | - | EPDM | 4 | 1/4 | Regular Packaging Specifications | Sealing Tape Specifications | ||
฿ 138.82 | FITTING | 1 Piece(s) | 10 Day(s) | 10 | EPDM | 6 | 1/8 | Regular Packaging Specifications | Standard Specifications | ||
฿ 155.72 | FITTING | 1 Piece(s) | 9 Day(s) | - | EPDM | 6 | 1/8 | Clean Room Packaging Specifications | Standard Specifications | ||
฿ 172.60 | FITTING | 1 Piece(s) | 9 Day(s) | - | [Fluororubber] FKM | 6 | 1/8 | Clean Room Packaging Specifications | Standard Specifications | ||
฿ 144.35 ฿ 91.24 | FITTING | 1 Piece(s) | Same day | - | EPDM | 6 | 1/8 | Regular Packaging Specifications | Sealing Tape Specifications | ||
฿ 155.72 | FITTING | 1 Piece(s) | 7 Day(s) | - | [Fluororubber] FKM | 6 | 1/8 | Regular Packaging Specifications | Standard Specifications | ||
฿ 141.46 | FITTING | 1 Piece(s) | 10 Day(s) | 10 | EPDM | 6 | 1/4 | Regular Packaging Specifications | Standard Specifications | ||
฿ 159.34 | FITTING | 1 Piece(s) | 8 Day(s) | - | [Fluororubber] FKM | 6 | 1/4 | Regular Packaging Specifications | Standard Specifications | ||
฿ 175.62 | FITTING | 1 Piece(s) | 9 Day(s) | - | [Fluororubber] FKM | 6 | 1/4 | Clean Room Packaging Specifications | Standard Specifications | ||
฿ 155.72 | FITTING | 1 Piece(s) | 9 Day(s) | - | EPDM | 6 | 1/4 | Regular Packaging Specifications | Sealing Tape Specifications | ||
฿ 155.72 | FITTING | 1 Piece(s) | 8 Day(s) | - | EPDM | 6 | 1/4 | Clean Room Packaging Specifications | Standard Specifications | ||
฿ 169.12 ฿ 101.57 | FITTING | 1 Piece(s) | Same day | - | EPDM | 6 | 3/8 | Regular Packaging Specifications | Standard Specifications | ||
฿ 165.96 | FITTING | 1 Piece(s) | 9 Day(s) | - | EPDM | 6 | 3/8 | Clean Room Packaging Specifications | Standard Specifications | ||
฿ 168.98 | FITTING | 1 Piece(s) | 8 Day(s) | - | [Fluororubber] FKM | 6 | 3/8 | Regular Packaging Specifications | Standard Specifications | ||
฿ 185.87 | FITTING | 1 Piece(s) | 9 Day(s) | - | [Fluororubber] FKM | 6 | 3/8 | Clean Room Packaging Specifications | Standard Specifications | ||
฿ 165.96 | FITTING | 1 Piece(s) | 9 Day(s) | - | EPDM | 6 | 3/8 | Regular Packaging Specifications | Sealing Tape Specifications | ||
฿ 157.95 | FITTING | 1 Piece(s) | Same day | 10 | EPDM | 8 | 1/8 | Regular Packaging Specifications | Standard Specifications | ||
฿ 175.62 | FITTING | 1 Piece(s) | 8 Day(s) | - | [Fluororubber] FKM | 8 | 1/8 | Regular Packaging Specifications | Standard Specifications | ||
฿ 192.51 | FITTING | 1 Piece(s) | 9 Day(s) | - | [Fluororubber] FKM | 8 | 1/8 | Clean Room Packaging Specifications | Standard Specifications | ||
฿ 172.60 | FITTING | 1 Piece(s) | 9 Day(s) | - | EPDM | 8 | 1/8 | Regular Packaging Specifications | Sealing Tape Specifications | ||
฿ 172.60 | FITTING | 1 Piece(s) | 8 Day(s) | - | EPDM | 8 | 1/8 | Clean Room Packaging Specifications | Standard Specifications | ||
฿ 163.61 | FITTING | 1 Piece(s) | 3 Day(s) | 10 | EPDM | 8 | 1/4 | Regular Packaging Specifications | Standard Specifications | ||
฿ 192.51 | FITTING | 1 Piece(s) | 9 Day(s) | - | [Fluororubber] FKM | 8 | 1/4 | Clean Room Packaging Specifications | Standard Specifications | ||
฿ 172.60 | FITTING | 1 Piece(s) | 10 Day(s) | - | EPDM | 8 | 1/4 | Regular Packaging Specifications | Sealing Tape Specifications | ||
฿ 172.60 | FITTING | 1 Piece(s) | 8 Day(s) | - | EPDM | 8 | 1/4 | Clean Room Packaging Specifications | Standard Specifications | ||
฿ 175.62 | FITTING | 1 Piece(s) | 7 Day(s) | - | [Fluororubber] FKM | 8 | 1/4 | Regular Packaging Specifications | Standard Specifications | ||
฿ 173.85 | FITTING | 1 Piece(s) | 3 Day(s) | 10 | EPDM | 8 | 3/8 | Regular Packaging Specifications | Standard Specifications | ||
฿ 202.15 | FITTING | 1 Piece(s) | 9 Day(s) | - | [Fluororubber] FKM | 8 | 3/8 | Clean Room Packaging Specifications | Standard Specifications | ||
฿ 182.25 | FITTING | 1 Piece(s) | 9 Day(s) | - | EPDM | 8 | 3/8 | Regular Packaging Specifications | Sealing Tape Specifications | ||
฿ 182.25 | FITTING | 1 Piece(s) | 8 Day(s) | - | EPDM | 8 | 3/8 | Clean Room Packaging Specifications | Standard Specifications | ||
฿ 185.87 | FITTING | 1 Piece(s) | 7 Day(s) | - | [Fluororubber] FKM | 8 | 3/8 | Regular Packaging Specifications | Standard Specifications | ||
฿ 187.43 | FITTING | 1 Piece(s) | 12 Day(s) | 10 | EPDM | 10 | 1/4 | Regular Packaging Specifications | Standard Specifications | ||
฿ 215.42 | FITTING | 1 Piece(s) | 8 Day(s) | - | [Fluororubber] FKM | 10 | 1/4 | Regular Packaging Specifications | Standard Specifications | ||
฿ 232.31 | FITTING | 1 Piece(s) | 9 Day(s) | - | [Fluororubber] FKM | 10 | 1/4 | Clean Room Packaging Specifications | Standard Specifications | ||
฿ 195.52 | FITTING | 1 Piece(s) | 9 Day(s) | - | EPDM | 10 | 1/4 | Regular Packaging Specifications | Sealing Tape Specifications | ||
฿ 196.43 | FITTING | 1 Piece(s) | 8 Day(s) | - | EPDM | 10 | 1/4 | Clean Room Packaging Specifications | Standard Specifications | ||
฿ 187.58 | FITTING | 1 Piece(s) | 3 Day(s) | 10 | EPDM | 10 | 3/8 | Regular Packaging Specifications | Standard Specifications | ||
฿ 195.52 | FITTING | 1 Piece(s) | 9 Day(s) | - | EPDM | 10 | 3/8 | Clean Room Packaging Specifications | Standard Specifications | ||
฿ 215.42 | FITTING | 1 Piece(s) | 8 Day(s) | - | [Fluororubber] FKM | 10 | 3/8 | Regular Packaging Specifications | Standard Specifications | ||
฿ 232.31 | FITTING | 1 Piece(s) | 9 Day(s) | - | [Fluororubber] FKM | 10 | 3/8 | Clean Room Packaging Specifications | Standard Specifications | ||
฿ 195.52 | FITTING | 1 Piece(s) | 9 Day(s) | - | EPDM | 10 | 3/8 | Regular Packaging Specifications | Sealing Tape Specifications | ||
฿ 221.35 | FITTING | 1 Piece(s) | 1 Day(s) | 10 | EPDM | 12 | 3/8 | Regular Packaging Specifications | Standard Specifications | ||
฿ 268.49 | FITTING | 1 Piece(s) | 3 Day(s) | - | [Fluororubber] FKM | 12 | 3/8 | Regular Packaging Specifications | Standard Specifications | ||
฿ 285.37 | FITTING | 1 Piece(s) | 9 Day(s) | - | [Fluororubber] FKM | 12 | 3/8 | Clean Room Packaging Specifications | Standard Specifications | ||
฿ 230.36 | FITTING | 1 Piece(s) | 9 Day(s) | - | EPDM | 12 | 3/8 | Regular Packaging Specifications | Sealing Tape Specifications | ||
฿ 228.69 | FITTING | 1 Piece(s) | 8 Day(s) | - | EPDM | 12 | 3/8 | Clean Room Packaging Specifications | Standard Specifications | ||
฿ 197.55 | FITTING | 1 Piece(s) | 3 Day(s) | - | EPDM | 12 | 1/2 | Regular Packaging Specifications | Standard Specifications | ||
฿ 268.49 | FITTING | 1 Piece(s) | 8 Day(s) | - | [Fluororubber] FKM | 12 | 1/2 | Regular Packaging Specifications | Standard Specifications | ||
฿ 285.37 | FITTING | 1 Piece(s) | 9 Day(s) | - | [Fluororubber] FKM | 12 | 1/2 | Clean Room Packaging Specifications | Standard Specifications | ||
฿ 228.69 | FITTING | 1 Piece(s) | 9 Day(s) | - | EPDM | 12 | 1/2 | Regular Packaging Specifications | Sealing Tape Specifications | ||
฿ 228.69 | FITTING | 1 Piece(s) | 8 Day(s) | - | EPDM | 12 | 1/2 | Clean Room Packaging Specifications | Standard Specifications |
Loading...
Types | One-Touch Couplings | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air / Chemicals、Solvent / Mixed Gas |
---|---|---|---|---|---|
Body Material | PP Resin | Application | Clean circumstance / Foods・Drug-Related | Thread Material | PP Resin |
Screw Mounting, Direction | Straight | Operating Temperature(°C) | 0::80 | Connection Screw Type 1 | R |
How can we improve?
How can we improve?