1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Supply Joint SPG Series Plug

AIR SYSTEM AUXILIARY EQUIPMENT

Supply Joint SPG Series Plug
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 83.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Uses half the piping space of steel piping of similar size and similar flow rate.

Part Number
SPG8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 83.62

AIR SYSTEM AUXILIARY EQUIPMENT 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Connection Types Others Other Shapes, Types Plug Material Brass
Screw Types M Nominal of Thread M8 Ambient Temperature(℃) 0~60
Applicable Fluids Air NCU Specifications No Recommended Tube Nylon Tube, Urethane Foam Tube
Sealing Material Standard (NBR) Screw Pitch(mm) 1

Please check the type/dimensions/specifications of the part SPG8 in the Supply Joint SPG Series Plug series.