(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Built-in smooth-running bearing. Optimal for vibrating/rotating parts.
Types | One-Touch Couplings | Fitting Type | For Oscillating Parts、 Rotary Parts | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | Standard (PBT) | Application | Standard Mini | Thread Material | Standard (Brass) |
Seal Material | Standard (NBR) | For Swivel Parts, Rotary Equipment Parts | High Rotary joint Straight | Operating Temperature(°C) | 0::60 |
Applicable Tube O.D.1(φ) | 4 | Nominal of Thread M | M6×1 | Main Body Color | Black |
Recommended Tube | Nylon Tube, Urethane Foam Tube |
How can we improve?
How can we improve?