(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Built-in smooth-running bearing. Optimal for vibrating/rotating parts.
Part Number |
---|
TLR4-M5 |
TLR4-M6 |
TLR6-01 |
TLR6-02 |
TLR6-M6 |
TLR8-02 |
TLR12-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Nominal of Thread M |
---|---|---|---|---|---|---|---|
฿ 658.34 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 3 Day(s) | 4 | M5×0.8 | ||
฿ 598.39 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 3 Day(s) | 4 | M6×1 | ||
฿ 636.91 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 3 Day(s) | 6 | R1/8 | ||
฿ 633.15 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Available | 3 Day(s) | 6 | R1/4 | |
฿ 633.15 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Available | 3 Day(s) | 6 | M6×1 | |
฿ 814.10 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Available | 7 Day(s) | 8 | R1/4 | |
฿ 1,429.34 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | Available | 13 Day(s) | 12 | R1/2 |
Loading...
Types | One-Touch Couplings | Fitting Type | For Oscillating Parts、 Rotary Parts | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | Standard (PBT) | Application | Standard Mini | Thread Material | Standard (Brass) |
Seal Material | Standard (NBR) | For Swivel Parts, Rotary Equipment Parts | Rotary Joint Elbow | Operating Temperature(°C) | 0::60 |
Main Body Color | Black | Recommended Tube | Nylon Tube, Urethane Foam Tube |
How can we improve?
How can we improve?