(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Variety of shapes and sizes are available, including small, medium, and large. Speedy single-touch connection.
Part Number |
---|
UY4M |
UY4M-D |
UY6M |
UY6M-D |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | No oil specification |
---|---|---|---|---|---|---|---|---|
฿ 1,765.83 ฿ 1,059.67 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | Same day | 4 | No | ||
฿ 1,836.01 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 4 | Presence | ||
฿ 1,885.00 ฿ 1,131.19 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | Same day | 6 | No | ||
฿ 1,960.05 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 6 | Presence |
Loading...
Types | One-Touch Couplings | Fitting Type | Union with same diameter | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | Standard (PBT) | Application | Standard Mini | Thread Material | Standard (Brass) |
Seal Material | Standard (NBR) | Union, Equal Dia. | Union Y | Operating Temperature(°C) | 0::60 |
Main Body Color | Black | NCU Specifications | No | Recommended Tube | Nylon Tube, Urethane Foam Tube |
How can we improve?
How can we improve?