(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Various shapes and sizes are available, including small, medium and large.
· Can be quickly connected via single-touch operation.
Part Number |
---|
US3M |
US4M |
US6M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Recommended Tube |
---|---|---|---|---|---|---|---|---|
฿ 889.57 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 3 | Urethane Tubes | ||
฿ 1,300.00 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 4 | Nylon Tube, Urethane Foam Tube | ||
฿ 1,332.50 | AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | 8 Day(s) | 6 | Nylon Tube, Urethane Foam Tube |
Loading...
Types | One-Touch Couplings | Fitting Type | Union with same diameter | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | Standard (PBT) | Application | Standard Mini | Thread Material | Standard (Brass) |
Seal Material | Standard (NBR) | Union, Equal Dia. | Union Straight | Operating Temperature(°C) | 0::60 |
Main Body Color | Black | NCU Specifications | No | No oil specification | No |
How can we improve?
How can we improve?