(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Reducing union type fitting that allows the tube to be attached and detached quickly in a single-action.
[Features]
・ Compatible with nylon tubes or urethane tubes
・ Emphasis is placed on ease of use, such as sealing the thread section
・ With a wide variety of shapes and sizes, the manufacturer can handle small to medium and large sizes in detail
・ You can connect quickly with a single-action
[Applications]
・ Ideal for production lines using pneumatic equipment in all industries
Dimensional drawing
External appearance
Part number | Tube outer diameter ⌀D1 | Tube outer diameter ⌀D2 | B | ⌀P | C | Effective cross-sectional area (mm^2) | Weight (g) | |
---|---|---|---|---|---|---|---|---|
USD4-3M | 4 | 3 | 22.7 | 8 | 11 | 2.4 | 2.1 | |
USD6-4M | 6 | 4 | 24 | 10.4 | 11.6 | 5.6 | 3 |
This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.
Part Number |
---|
USD3-2M |
USD4-3M |
USD6-4M-D |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | No oil specification | Recommended Tube |
---|---|---|---|---|---|---|---|---|---|---|
฿ 889.57 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 3 | 1.8 | No | Urethane Tubes | ||
฿ 840.00 ฿ 708.62 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | Same day | 4 | 3 | No | Nylon Tube, Urethane Foam Tube | ||
฿ 1,400.54 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 6 | 4 | Presence | Nylon Tube, Urethane Foam Tube |
Loading...
Types | One-Touch Couplings | Fitting Type | Union with different diameters | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | Standard (PBT) | Application | Standard Mini | Thread Material | Standard (Brass) |
Seal Material | Standard (NBR) | Union, Unequal Dia. | Different Diameter Union Straight | Operating Temperature(°C) | 0::60 |
Main Body Color | Black | NCU Specifications | No |
How can we improve?
How can we improve?