(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Variety of shapes and sizes are available, including small, medium, and large. Speedy single-touch connection.
Part Number |
---|
UP2M |
UP3M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) |
---|---|---|---|---|---|---|---|
฿ 253.09 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 1.8 | ||
฿ 253.09 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 3 |
Loading...
Types | One-Touch Coupling Related Parts | Fitting Type | Other shapes | Applicable Fluid | Air |
---|---|---|---|---|---|
Application | Standard Mini | Thread Material | Standard (Brass) | Seal Material | Standard (NBR) |
Other Shapes | Plug | Operating Temperature(°C) | 0::60 | NCU Specifications | No |
Recommended Tube | Urethane Tubes |
How can we improve?
How can we improve?