(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Available in various shapes and sizes including small, medium and jumbo sizes. Speedy single-touch connection.
Dimensions
External appearance
Items | Compatible tube size | |
---|---|---|
⌀1.8, ⌀3 | ⌀4, ⌀6, ⌀8, ⌀10, ⌀12, ⌀16 | |
Operating fluid | Air | |
Maximum operating pressure | 0.9 MPa | |
Operating vacuum pressure | -100 kPa | |
Operating temperature range | 0 to +60°C | |
Recommended tube^Note | Urethane tube | Urethane tube, nylon tube |
Notes: with gasket or seal scraper.
Cautions: The tube with outer diameter accuracy within ±0.1 mm of the nominal size should be used.
Internal structure and main materials
Tube stop, Resin body, Metal body, Lock teeth, Collet, Tube, Guide ring, Elastic sleeve, O-ring, Thread sealant applied
For ø1.8 (1.8 mm diameter)
Tube stop, Resin body, Metal body, Free-cutting steel, Lock teeth, Collet, Tube, Guide link, Elastic sleeve, O-ring, Gasket
Part number | Tube outer diameter ⌀D | M | A | B | L | C | Width across flats H | ⌀P | Effective cross-sectional area (mm^2) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
TSK3-M6M | 3 | M6 × 0.75 | 3 | 14 | 11 | 10.9 | 2 | 8 | 2.9 | 2.7 |
TSK4-M6M | 4 | M6 × 0.75 | 3 | 14 | 11 | 10.4 | 2.5 | 8 | 5.1 | 2.6 |
TSK4-M8M | M8 × 0.75 | 3.4 | 10.6 | 3 | 10 | 7.3 | 4.9 | |||
TSK6-M8M | 6 | M8 × 0.75 | 3.4 | 14.8 | 11.4 | 11.7 | 4 | 10 | 12.8 | 3.6 |
Order Code
It has been several decades since its release, and it is reliable and has a proven track record.
It is used in a wide range of industries.
Part Number |
---|
TSK4-M6M |
TSK4-M8M |
TSK6-M8M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Nominal of Thread M |
---|---|---|---|---|---|---|---|---|
฿ 600.87 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 4 | M6×0.75 | ||
฿ 795.81 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | Available | 3 Day(s) | 4 | M8×0.75 | |
฿ 102.11 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Piece(s) | 3 Day(s) | 6 | M8×0.75 |
Loading...
Types | One-Touch Couplings | Fitting Type | Screw Mount Direction | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | Standard (PBT) | Application | Standard Mini | Thread Material | Standard (Brass) |
Seal Material | Standard (NBR) | Screw Mounting, Direction | With hex socket and straight | Operating Temperature(°C) | 0::60 |
Main Body Color | Black | NCU Specifications | No | No oil specification | No |
Recommended Tube | Nylon Tube, Urethane Foam Tube |
How can we improve?
How can we improve?