(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Straight type that allows the tube to be attached and detached quickly in a single-action.
·With a wide variety of shapes and sizes of 640 models for 53 types, detailed support for all types, from compact to medium and large types, can be provided
·You can connect quickly in a single-action.
·It features ease of use, such as sharing of nylon tube and urethane tube and giving sealing performance to the thread section.
[Applications]
·Ideal for production lines using pneumatic equipment in all industries.
Dimensional drawing of UY
Dimensional drawing of UY series union Wye
Standard type
Mini type
External appearance of UY series union Wye
Items | Compatible tube size | |
---|---|---|
⌀1.8, ⌀3 | ⌀4, ⌀6, ⌀8, ⌀10, ⌀12, ⌀16 | |
Operating fluid | Air | |
Maximum operating pressure | 0.9 MPa | |
Operating vacuum pressure | -100 kPa | |
Operating temperature range | 0 to 60°C | |
Recommended tube^Note | Urethane tube | Urethane tube, nylon tube |
Notes: With gasket or sealant
Cautions: Please use a tube manufactured by KOGANEI. The tube with outer diameter accuracy within ±0.1 mm of the nominal size should be used
. In addition, KOGANEI's conductive urethane tube U2A-B can not be used
Part number | Tube outer diameter ⌀D | B | ⌀P1 | ⌀P2 | C | J | ød | F | Effective cross-sectional area (mm^2) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
UY4 | 4 | 32.8 | 10 | 10 | 14.9 | 11 | 3.4 | 14.1 | 4.2 | 7.6 |
UY6 | 6 | 37.7 | 13 | 12.5 | 17 | 12 | 3.4 | 15.8 | 10 | 11 |
UY8 | 8 | 42.4 | 15 | 14.5 | 18.1 | 14 | 3.2 | 17.2 | 16.5 | 16 |
UY10 | 10 | 48.4 | 18 | 18 | 20.7 | 18 | 4.5 | 19.5 | 27 | 26 |
UY12 | 12 | 54.8 | 21.5 | 21 | 23.4 | 20 | 4.2 | 22.2 | 38 | 37 |
It has been several decades since its release, and it is reliable and has a proven track record.
It is used in a wide range of industries.
Part Number |
---|
UY8 |
UY8-D |
UY10 |
UY12 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | No oil specification |
---|---|---|---|---|---|---|---|---|
฿ 1,971.67 ฿ 1,183.20 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | Same day | 8 | No | ||
฿ 2,060.21 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 8 | Presence | ||
฿ 194.74 | AUXILIARY EQUIPMENT | 10 Piece(s) | 3 Day(s) | 10 | No | |||
฿ 3,065.83 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | 12 | No |
Loading...
Types | One-Touch Couplings | Fitting Type | Union with same diameter | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | Standard (PBT) | Application | Standard Mini | Thread Material | Standard (Brass) |
Seal Material | Standard (NBR) | Union, Equal Dia. | Union Y | Operating Temperature(°C) | 0::60 |
Main Body Color | Black | NCU Specifications | No | Recommended Tube | Nylon Tube, Urethane Foam Tube |
How can we improve?
How can we improve?