(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Works with various shapes and sizes, including small, medium and large. Single touch speedy connections.
Dimensional drawing
External appearance
Items | Compatible tube size | |
---|---|---|
⌀1.8, ⌀3 | ⌀4, ⌀6, ⌀8, ⌀10, ⌀12, ⌀16 | |
Operating fluid | Air | |
Maximum operating pressure | 0.9 MPa | |
Operating vacuum pressure | -100 kPa | |
Operating temperature range | 0 to +60°C | |
Recommended tube | Urethane tube | Urethane tube / nylon tube |
Internal structure and main part materials
Resin body (polybutylene terephthalate), tube stop, lock claws (stainless steel), collet (PBT filled with glass), tube, guide link (brass, electroless nickel plating), elastic sleeve (NBR), O-ring (NBR) , thread sealant, metal body (Brass, electroless nickel plating) * For M3 screws (Free-cutting steel, electroless nickel plating)
Part number | Tube outer diameter ⌀ D1 | Tube outer diameter ⌀ D2 | B | ⌀ P1 | ⌀ P2 | C1 | C2 | J | ød | F | Effective cross-sectional area (mm^2) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
UWD6-4 | 6 | 4 | 37.5 | 13 | 10.5 | 17 | 14.9 | 10 | 3.2 | 14.2 | 1.5 | 14 |
UWD8-6 | 8 | 6 | 42 | 14 | 13 | 18.2 | 17 | 13 | 3.5 | 15.8 | 8.2 | 21 |
This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.
Part Number |
---|
UWD8-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) |
---|---|---|---|---|---|---|---|
฿ 247.37 | AIR SYSTEM AUXILIARY EQUIPMENT | 10 Piece(s) | 3 Day(s) | 8 | 6 |
Loading...
Types | One-Touch Couplings | Fitting Type | Union with different diameters | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | Standard (PBT) | Application | Standard Mini | Thread Material | Standard (Brass) |
Seal Material | Standard (NBR) | Union, Unequal Dia. | Different Diameter Double Y | Operating Temperature(°C) | 0::60 |
Main Body Color | Black | NCU Specifications | No | No oil specification | No |
Recommended Tube | Nylon Tube, Urethane Foam Tube |
Please check the type/dimensions/specifications of the part UWD8-6 in the Quick Fitting Standard UWD Series Reducing Double Y series.
Part Number |
---|
UWD6-4 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) |
---|---|---|---|---|---|---|---|
฿ 1,589.04 | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 6 | 4 |
How can we improve?
How can we improve?