(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Quick-connect fitting that allows the tube to be attached and detached quickly in a single-action.
[Features]
·With a wide variety of shapes and sizes, detailed support for all types from compact to medium and large types can be provided.
·You can connect quickly in a single-action.
·Sharing of nylon tube and urethane tube.
·Focusing on ease of use such as sealing thread section.
[Applications]
·Ideal for production lines using pneumatic equipment in all industries.
Dimensional drawing
External appearance
Part number | Tube outer diameter ⌀D | B | ⌀P | C | Effective cross-sectional area (mm^2) | Weight (g) |
---|---|---|---|---|---|---|
Oil-free specifications | ||||||
US4-D | 4 | 30.8 | 10 | 14.9 | 5.3 | 4.7 |
US6-D | 6 | 34.9 | 12.5 | 17 | 12.5 | 6.5 |
Part number | Tube outer diameter ⌀D | B | ⌀P | C | Effective cross-sectional area (mm^2) | Weight (g) |
---|---|---|---|---|---|---|
US8 | 8 | 37.8 | 14.5 | 18.4 | 20 | 9.4 |
US10 | 10 | 43.4 | 17.5 | 21.2 | 35 | 16 |
US12 | 12 | 47.8 | 21 | 23.4 | 59 | 22 |
US16 | 16 | 49.4 | 25 | 24.1 | 147.6 | 26 |
It has been several decades since its release, and it is reliable and has a proven track record.
It is used in a wide range of industries.
Part Number |
---|
US12 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | No oil specification |
---|---|---|---|---|---|---|---|---|
฿ 1,380.00 | AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 12 | No |
Loading...
Types | One-Touch Couplings | Fitting Type | Union with same diameter | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | Standard (PBT) | Application | Standard Mini | Thread Material | Standard (Brass) |
Seal Material | Standard (NBR) | Union, Equal Dia. | Union Straight | Operating Temperature(°C) | 0::60 |
Main Body Color | Black | NCU Specifications | No | Recommended Tube | Nylon Tube, Urethane Foam Tube |
Please check the type/dimensions/specifications of the part US12 in the Quick fitting standard US series union straight series.
Part Number |
---|
US10 |
US10-D |
US16 |
US8 |
US8-D |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | No oil specification |
---|---|---|---|---|---|---|---|
฿ 1,642.00 | 1 Pack(s) | 10 Pieces Per Package | Same day | 10 | No | ||
฿ 1,957.41 | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 10 | Presence | ||
฿ 1,086.00 | 1 Pack(s) | 5 Pieces Per Package | 12 Day(s) | 16 | No | ||
฿ 1,451.67 | 1 Pack(s) | 10 Pieces Per Package | Same day | 8 | No | ||
฿ 1,524.82 | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 8 | Presence |
How can we improve?
How can we improve?