(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Various shapes and sizes are available, including small, medium and large.
· Can be quickly connected via single-touch operation.
Types | One-Touch Couplings | Fitting Type | Socket and reducer | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | Standard (PBT) | Application | Standard Mini | Thread Material | Standard (Brass) |
Seal Material | Standard (NBR) | Sockets, Reducers | Reducer | Operating Temperature(°C) | 0::60 |
Main Body Color | Black | NCU Specifications | No | Recommended Tube | Nylon Tube, Urethane Foam Tube |
Please check the type/dimensions/specifications of the part UR12-10 in the Quick Fitting Standard UR Series Reducer series.
Part Number |
---|
UR10-6 |
UR10-6-D |
UR10-8 |
UR12-6 |
UR12-8 |
UR8-4 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | No oil specification | Applicable Fitting Dia. D2 (φ) |
---|---|---|---|---|---|---|---|---|
฿ 82.02 | 10 Piece(s) | 3 Day(s) | 6 | No | 10 | |||
฿ 1,654.45 | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 6 | Presence | 10 | ||
฿ 144.73 | 1 Piece(s) | 3 Day(s) | 8 | No | 10 | |||
฿ 82.02 | 10 Piece(s) | 3 Day(s) | 6 | No | 12 | |||
฿ 114.04 | 10 Piece(s) | 3 Day(s) | 8 | No | 12 | |||
฿ 76.32 | 10 Piece(s) | 3 Day(s) | 4 | No | 8 |
How can we improve?
How can we improve?