(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Available in various shapes and sizes including small, medium, and large.
[Features]
· Available in 53 types and 640 categories of shapes and small, medium, and large sizes to meet a wide range of demands.
· Can be quickly connected with a single-touch operation.
· For ease of use, the product uses nylon tubing and urethane tubing along with the mechanisms such as sealing of threads.
Types | One-Touch Couplings | Fitting Type | Socket and reducer | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | Standard (PBT) | Application | Standard Mini | Thread Material | Standard (Brass) |
Seal Material | Standard (NBR) | Sockets, Reducers | Socket elbow | Operating Temperature(°C) | 0::60 |
Main Body Color | Black | NCU Specifications | No | No oil specification | No |
Recommended Tube | Nylon Tube, Urethane Foam Tube |
Please check the type/dimensions/specifications of the part ULA8 in the Quick Coupling, Standard ULA Series Socket Elbow series.
Part Number |
---|
ULA10 |
ULA12 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Applicable Fitting Dia. D2 (φ) |
---|---|---|---|---|---|---|---|
฿ 132.90 | 10 Piece(s) | 3 Day(s) | 10 | 10 | |||
฿ 1,906.84 | 1 Pack(s) | 10 Pieces Per Package | 7 Day(s) | 12 | 12 |
How can we improve?
How can we improve?