(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Reducing triple type fitting that allows the tube to be attached and detached quickly in a single-action.
[Features]
·Sharing of nylon tube and urethane tube.
·Focusing on ease of use such as sealing thread section.
·With a wide variety of shapes and sizes, detailed support for all types from compact to medium and large types can be provided.
·You can connect quickly in a single-action.
[Applications]
·Ideal for production lines using pneumatic equipment in all industries.
Dimensional drawing
External appearance
Part number | Tube outer diameter ⌀D1 | Tube outer diameter ⌀D2 | B | E | J | ⌀P1 | ⌀P2 | C1 | C2 | F1 | F2 | Effective cross-sectional area (mm^2) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
UED6-4 | 6 | 4 | 60.1 | 18.4 | 10 | 13 | 10 | 17 | 14.9 | 34 | 8 | 5 | 16 |
UED8-4 | 8 | 4 | 62.4 | 19.2 | 10 | 15 | 10 | 18.1 | 14.9 | 34 | 9.2 | 6 | 20 |
UED8-6 | 6 | 69.4 | 21.3 | 12 | 13 | 17 | 40.2 | 9 | 10.1 | 23 | |||
UED10-6 | 10 | 6 | 80 | 23.8 | 14 | 17.5 | 15 | 20.7 | 17 | 46.2 | 10.5 | 11.2 | 31 |
UED10-8 | 8 | 23.7 | 18.1 | 19.1 | 33 |
This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.
Part Number |
---|
UED10-6 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) |
---|---|---|---|---|---|---|---|---|
฿ 2,480.00 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | 10 | 6 |
Loading...
Types | One-Touch Couplings | Fitting Type | Union with different diameters | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | Standard (PBT) | Application | Standard Mini | Thread Material | Standard (Brass) |
Seal Material | Standard (NBR) | Union, Unequal Dia. | Different Diameter Triple | Operating Temperature(°C) | 0::60 |
Main Body Color | Black | NCU Specifications | No | No oil specification | No |
Recommended Tube | Nylon Tube, Urethane Foam Tube |
Please check the type/dimensions/specifications of the part UED10-6 in the Quick Coupling, Standard UED Series Reducing Triple series.
Part Number |
---|
UED6-4 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) |
---|---|---|---|---|---|---|---|
฿ 1,830.42 | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 6 | 4 |
How can we improve?
How can we improve?