1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick Fitting Standard TL Series Elbow【1-5 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Quick Fitting Standard TL Series Elbow
  • Quick Fitting Standard TL Series Elbow
  • Quick Fitting Standard TL Series Elbow
  • Quick Fitting Standard TL Series Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 467.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Various shapes and sizes are available, including small, medium and large.
· Can be quickly connected via single-touch operation.

Part Number
TL16-03
TL16-04
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread M

฿ 1,711.00

AIR SYSTEM AUXILIARY EQUIPMENT 1 Pack(s)

5 Pieces Per Package

10 Day(s) R3/8

฿ 467.11

AIR SYSTEM AUXILIARY EQUIPMENT 5 Piece(s) 3 Day(s) R1/2

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) Screw Mounting, Direction Elbow Elbows Male Elbows
Operating Temperature(°C) 0::60 Applicable Tube O.D.1(φ) 16 Main Body Color Black
NCU Specifications No No oil specification No Recommended Tube Nylon Tube, Urethane Foam Tube