1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Quick Fitting Standard SLH Series Female Swing Elbow【1-10 Pieces Per Package】

Quick Fitting Standard SLH Series Female Swing Elbow
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 123.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Various shapes and sizes are available, including small, medium and large.
· Can be quickly connected via single-touch operation.

 
Part Number
SLH4-M5
SLH6-01
SLH6-02
SLH8-01
SLH8-02
SLH10-03
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Nominal of Thread M

฿ 123.25

AIR SYSTEM AUXILIARY EQUIPMENT 10 Piece(s) 3 Day(s) 4M5×0.8

฿ 1,138.60

AUXILIARY EQUIPMENT 1 Pack(s)

10 Pieces Per Package

11 Day(s) 6R1/8

฿ 1,254.00

AIR SYSTEM AUXILIARY EQUIPMENT 1 Pack(s)

10 Pieces Per Package

11 Day(s) 6R1/4

฿ 157.46

AIR SYSTEM AUXILIARY EQUIPMENT 10 Piece(s) 3 Day(s) 8R1/8

฿ 1,569.30

AIR SYSTEM AUXILIARY EQUIPMENT 1 Pack(s)

10 Pieces Per Package

3 Day(s) 8R1/4

฿ 2,364.19

AIR SYSTEM AUXILIARY EQUIPMENT 1 Pack(s)

10 Pieces Per Package

Available 7 Day(s) 10R3/8

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) Screw Mounting, Direction Elbow Elbows Hex socket head cap universal elbow
Operating Temperature(°C) 0::60 Main Body Color Black NCU Specifications No
No oil specification No Recommended Tube Nylon Tube, Urethane Foam Tube