(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Works with various shapes and sizes, including small, medium and large. Single touch speedy connections.
Part Number |
---|
AND6-4 |
AND10-8 |
AND16-12 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) |
---|---|---|---|---|---|---|---|---|
฿ 605.28 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 6 | 4 | ||
฿ 714.21 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Pack(s) | 10 Pieces Per Package | 3 Day(s) | 10 | 8 | ||
฿ 552.50 | AIR SYSTEM AUXILIARY EQUIPMENT | 1 Pack(s) | 5 Pieces Per Package | 14 Day(s) | 16 | 12 |
Loading...
Types | One-Touch Coupling Related Parts | Fitting Type | Other shapes | Applicable Fluid | Air |
---|---|---|---|---|---|
Application | Standard Mini | Thread Material | Standard (Brass) | Seal Material | Standard (NBR) |
Other Shapes | Different Diameter Nipples | Operating Temperature(°C) | 0::60 | NCU Specifications | No |
No oil specification | No | Recommended Tube | Nylon Tube, Urethane Foam Tube |
How can we improve?
How can we improve?