1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Joint Mini Type GWJY□-0 Series【1-10 Pieces Per Package】

New Joint Mini Type GWJY□-0 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 98.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Space saving type with more compact body size

Part Number
GWJY33-0
GWJY33-0-P70
GWJY33-0-P74
GWJY33-0-P80
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipFitting Type Application Union, Equal Dia. Union, Unequal Dia. Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Clean Spec. Material Limit

฿ 98.49

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) Union with same diameterStandard Mini[Union Y] Y Shaped Tees-3.2-No Clean SpecificationsWithout Material Limit

฿ 2,043.57

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Union with same diameterStandard Mini / Clean circumstance[Union Y] Y Shaped Tees-3.2-Preventing of Raising DustWithout Material Limit

฿ 2,043.57

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Union with same diameterStandard Mini / Clean circumstance[Union Y] Y Shaped Tees-3.2-Preventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-based

฿ 2,551.19

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Union with same diameterStandard Mini / Clean circumstance[Union Y] Y Shaped Tees-3.2-No oil treatmentWithout Material Limit

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Applicable Fluids Air Main Body Polybutylene Terephthalate
Gasket Standard (NBR) Operating Temperature(°C) -10::60 Option No
Ozone Resistance Specifications No