(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Space saving type with more compact body size
Part Number |
---|
GWJT3-M3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Pipe Connection Bore Dia. | Pipe connection port diameter 1 male screw | Clean Spec. | Material Limit |
---|---|---|---|---|---|---|---|---|---|---|
฿ 157.49 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | Standard Mini | M | M3 | No Clean Specifications | Without Material Limit |
Loading...
Types | One-Touch Couplings | Fitting Type | Screw Mount Branch | Applicable Fluids | Air |
---|---|---|---|---|---|
Main Body | Polybutylene Terephthalate | Hammered Nipple | Brass (Electroless Nickel Plating) | Gasket | Standard (NBR) |
Screw Mounting, Multipoint | Branch tee | Operating Temperature(°C) | -10::60 | Applicable Tube O.D.1(φ) | 3.2 |
Option | No | Ozone Resistance Specifications | No |
Please check the type/dimensions/specifications of the part GWJT3-M3 in the New Joint Mini Type GWJT□-□- Series series.
Part Number |
---|
GWJT3-6-P70 |
GWJT3-6-P74 |
GWJT3-6-P80 |
GWJT3-M3-P70 |
GWJT3-M3-P74 |
GWJT3-M3-P80 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Application | Pipe Connection Bore Dia. | Pipe connection port diameter 1 male screw | Clean Spec. | Material Limit |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,696.46 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance / Standard Mini | R | 1/8 | Preventing of Raising Dust | Without Material Limit | ||
฿ 1,696.46 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance / Standard Mini | R | 1/8 | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | ||
฿ 2,121.66 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance / Standard Mini | R | 1/8 | No oil treatment | Without Material Limit | ||
฿ 2,312.57 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance / Standard Mini | M | M3 | Preventing of Raising Dust | Without Material Limit | ||
฿ 2,312.57 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance / Standard Mini | M | M3 | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | ||
฿ 2,863.58 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance / Standard Mini | M | M3 | No oil treatment | Without Material Limit |
How can we improve?
How can we improve?