(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Space saving type with more compact body size.
· Piping dead space can be markedly reduced
Part Number |
---|
GWJS3-0-P80 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Fitting Type | Application | Union, Equal Dia. | Union, Unequal Dia. | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Clean Spec. | Material Limit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,870.01 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Union with same diameter | Standard Mini / Clean circumstance | [Union Straight] Straight | - | 3.2 | - | No oil treatment | Without Material Limit |
Loading...
Types | One-Touch Couplings | Applicable Fluids | Air | Main Body | Polybutylene Terephthalate |
---|---|---|---|---|---|
Gasket | Standard (NBR) | Operating Temperature(°C) | -10::60 | Option | No |
Ozone Resistance Specifications | No |
Please check the type/dimensions/specifications of the part GWJS3-0-P80 in the New Joint Mini Type GWJS □-0 Series series.
Part Number |
---|
GWJS3-0 |
GWJS3-0-P70 |
GWJS3-0-P74 |
GWJS34-0 |
GWJS34-0-P70 |
GWJS34-0-P74 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Fitting Type | Application | Union, Equal Dia. | Union, Unequal Dia. | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Clean Spec. | Material Limit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 76.79 | 1 Piece(s) | 60 Day(s) | Union with same diameter | Standard Mini | [Union Straight] Straight | - | 3.2 | - | No Clean Specifications | Without Material Limit | |||
฿ 1,483.87 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Union with same diameter | Clean circumstance / Standard Mini | [Union Straight] Straight | - | 3.2 | - | Preventing of Raising Dust | Without Material Limit | ||
฿ 1,483.87 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Union with same diameter | Clean circumstance / Standard Mini | [Union Straight] Straight | - | 3.2 | - | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | ||
฿ 85.04 | 1 Piece(s) | 60 Day(s) | Union with different diameters | Standard Mini | - | [Unequal Dia. Union Straight] Different-diameter straight | 4 | 3.2 | No Clean Specifications | Without Material Limit | |||
฿ 1,887.36 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Union with different diameters | Clean circumstance / Standard Mini | - | [Unequal Dia. Union Straight] Different Diameter Union Straight | 4 | 3.2 | Preventing of Raising Dust | Without Material Limit | ||
฿ 1,887.36 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Union with different diameters | Clean circumstance / Standard Mini | - | [Unequal Dia. Union Straight] Different Diameter Union Straight | 4 | 3.2 | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based |
How can we improve?
How can we improve?