(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A space-saving type with a smaller body size.
· Significantly reduces piping dead space.
Part Number |
---|
GWJS3-0-X |
GWJS3-0-X-P70 |
GWJS3-0-X-P74 |
GWJS3-0-X-P80 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Application | Clean Spec. | Material Limit |
---|---|---|---|---|---|---|---|---|---|
฿ 108.91 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | Standard Mini | No Clean Specifications | Without Material Limit | |||
฿ 1,974.13 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini / Clean circumstance | Preventing of Raising Dust | Without Material Limit | ||
฿ 1,974.13 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini / Clean circumstance | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | ||
฿ 2,460.09 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini / Clean circumstance | No oil treatment | Without Material Limit |
Loading...
Types | One-Touch Couplings | Fitting Type | Union with same diameter | Applicable Fluids | Air |
---|---|---|---|---|---|
Main Body | Brass (Electroless Nickel Plating) | Gasket | Standard (NBR) | Union, Equal Dia. | Bulkhead |
Operating Temperature(°C) | -10::60 | Applicable Tube O.D.1(φ) | 3.2 | Option | No |
Ozone Resistance Specifications | No |
How can we improve?
How can we improve?