1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

New Joint Stainless Steel Type, Zw-S □ - Series

New Joint Stainless Steel Type, Zw-S □ - Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 399.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Uses both a flame retardant resin and stainless steel

Part Number
ZW-S4-6
ZW-S4-8
ZW-S4-M5
ZW-S6-6
ZW-S6-8
ZW-S6-10
ZW-S6-M5
ZW-S8-8
ZW-S8-10
ZW-S10-8
ZW-S10-10
ZW-S10-15
ZW-S12-10
ZW-S12-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Pipe Connection Bore Dia. Pipe connection port diameter 1 male screw

฿ 399.72

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 5 Day(s) 4R1/8

฿ 456.54

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Quote 4R1/4

฿ 482.88

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Quote 4MM5

฿ 414.39

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 5 Day(s) 6R1/8

฿ 443.73

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 5 Day(s) 6R1/4

฿ 465.73

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 5 Day(s) 6R3/8

฿ 432.73

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 5 Day(s) 6MM5

฿ 491.40

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 5 Day(s) 8R1/4

฿ 509.73

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 5 Day(s) 8R3/8

฿ 627.75

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Quote 10R1/4

฿ 629.12

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 11 Day(s) 10R3/8

฿ 612.42

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 5 Day(s) 10R1/2

฿ 772.61

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Quote 12R3/8

฿ 733.43

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 5 Day(s) 12R1/2

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluids Air
Main Body SUS304 Hammered Nipple SUS304 Gasket Standard (NBR)
Screw Mounting, Direction Single Base Straight Operating Temperature(°C) -10::60 Option No
Clean Spec. No Clean Specifications Material Limit Without Material Limit Ozone Resistance Specifications No

Frequently Asked Questions (FAQ)

Question: What are the precautions for connecting a tube to the fitting?
Answer: Cut the tube end orthogonally. Also, check that the tube is free of dirt, detritus, or scratches. A tube cutter is recommended for cutting.
Question: What are the precautions for using one-touch fittings in vacuum?
Answer: They are designed for use in both positive pressure and negative pressure (vacuum). However, when using a urethane tube, add an insert ring.