1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Joint Stainless Steel Type ZSP-W □-□ Series

New Joint Stainless Steel Type ZSP-W □-□ Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 575.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for use in corrosive environments or environments intolerant of copper ions

Part Number
ZSP-W6-4
ZSP-W8-6
ZSP-W10-8
ZSP-W12-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)

฿ 575.06

PNEUMATIC AUXILIARY COMPONENTS 10 Piece(s) Quote 64

฿ 649.69

PNEUMATIC AUXILIARY COMPONENTS 10 Piece(s) Quote 86

฿ 812.12

PNEUMATIC AUXILIARY COMPONENTS 10 Piece(s) 60 Day(s) 108

฿ 1,000.88

PNEUMATIC AUXILIARY COMPONENTS 10 Piece(s) Quote 1210

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with different diameters Applicable Fluids Air
Main Body Polybutylene Terephthalate Gasket H-NBR Union, Unequal Dia. Different Diameter Union-Y
Operating Temperature(°C) 0::60 Option No Clean Spec. No Clean Specifications
Material Limit Without Material Limit Ozone Resistance Specifications No