(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for use in corrosive environments or environments intolerant of copper ions
Types | One-Touch Couplings | Fitting Type | Union with same diameter | Applicable Fluids | Air |
---|---|---|---|---|---|
Main Body | Polybutylene Terephthalate | Gasket | H-NBR | Union, Equal Dia. | Union Elbows |
Operating Temperature(°C) | 0::60 | Option | No | Clean Spec. | No Clean Specifications |
Material Limit | Without Material Limit | Ozone Resistance Specifications | No |
Please check the type/dimensions/specifications of the part ZSP-V6 in the New Joint Stainless Steel Type ZSP-V □ Series series.
Part Number |
---|
ZSP-V10 |
ZSP-V12 |
ZSP-V4 |
ZSP-V8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) |
---|---|---|---|---|---|
฿ 535.55 | 10 Piece(s) | 60 Day(s) | 10 | ||
฿ 662.87 | 10 Piece(s) | Quote | 12 | ||
฿ 333.63 | 10 Piece(s) | Quote | 4 | ||
฿ 434.60 | 10 Piece(s) | Quote | 8 |
How can we improve?
How can we improve?