(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for use in corrosive environments or environments intolerant of copper ions
Types | One-Touch Couplings | Fitting Type | Screw Mount Branch | Applicable Fluids | Air |
---|---|---|---|---|---|
Main Body | Polybutylene Terephthalate | Hammered Nipple | Equivalent to SUS303 | Gasket | H-NBR |
Screw Mounting, Multipoint | Tri Pod Elbow | Operating Temperature(°C) | 0::60 | Option | No |
Clean Spec. | No Clean Specifications | Material Limit | Without Material Limit | Ozone Resistance Specifications | No |
Please check the type/dimensions/specifications of the part ZSP-VX4-6 in the New Joint Stainless Steel Type ZSP-VX □-□ Series series.
Part Number |
---|
ZSP-VX10-8 |
ZSP-VX12-10 |
ZSP-VX12-15 |
ZSP-VX4-8 |
ZSP-VX4-M5 |
ZSP-VX6-10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Pipe Connection Bore Dia. | Pipe connection port diameter 1 male screw |
---|---|---|---|---|---|---|---|
฿ 913.07 | 10 Piece(s) | Quote | 10 | R | 1/4 | ||
฿ 1,233.54 | 10 Piece(s) | Quote | 12 | R | 3/8 | ||
฿ 1,255.49 | 10 Piece(s) | Quote | 12 | R | 1/2 | ||
฿ 597.01 | 10 Piece(s) | Quote | 4 | R | 1/4 | ||
฿ 535.55 | 10 Piece(s) | Quote | 4 | M | M5 | ||
฿ 741.88 | 10 Piece(s) | Quote | 6 | R | 3/8 |
How can we improve?
How can we improve?