(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for use in corrosive environments or environments intolerant of copper ions
Types | One-Touch Couplings | Fitting Type | Screw Mount Branch | Applicable Fluids | Air |
---|---|---|---|---|---|
Main Body | Polybutylene Terephthalate | Hammered Nipple | Equivalent to SUS303 | Gasket | H-NBR |
Screw Mounting, Multipoint | Double Y Branch | Operating Temperature(°C) | 0::60 | Pipe Connection Bore Dia. | R |
Option | No | Clean Spec. | No Clean Specifications | Material Limit | Without Material Limit |
Ozone Resistance Specifications | No |
Please check the type/dimensions/specifications of the part ZSP-RX4-6 in the New Joint Stainless Steel Type ZSP-RX □-□ Series series.
Part Number |
---|
ZSP-RX4-8 |
ZSP-RX6-6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Pipe connection port diameter 1 male screw |
---|---|---|---|---|---|---|
฿ 1,000.88 | 10 Piece(s) | Quote | 4 | 1/4 | ||
฿ 1,027.22 | 10 Piece(s) | Quote | 6 | 1/8 |
How can we improve?
How can we improve?