(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal for use in corrosive, copper ion-intolerant environments
Types | One-Touch Couplings | Fitting Type | Other shapes | Applicable Fluids | Air |
---|---|---|---|---|---|
Main Body | Polybutylene Terephthalate | Gasket | H-NBR | Other Shapes | Cap |
Operating Temperature(°C) | 0::60 | Option | No | Clean Spec. | No Clean Specifications |
Material Limit | Without Material Limit | Ozone Resistance Specifications | No |
Please check the type/dimensions/specifications of the part ZSP-PF6 in the New Joint Stainless Steel Type ZSP-PF□Series series.
Part Number |
---|
ZSP-PF10 |
ZSP-PF12 |
ZSP-PF4 |
ZSP-PF8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) |
---|---|---|---|---|---|
฿ 241.43 | 10 Piece(s) | Quote | 10 | ||
฿ 285.34 | 10 Piece(s) | Quote | 12 | ||
฿ 144.87 | 10 Piece(s) | Quote | 4 | ||
฿ 193.15 | 10 Piece(s) | Quote | 8 |
How can we improve?
How can we improve?