(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for use in corrosive environments or environments intolerant of copper ions
Types | One-Touch Couplings | Fitting Type | Socket and reducer | Applicable Fluids | Air |
---|---|---|---|---|---|
Main Body | Polybutylene Terephthalate | Gasket | H-NBR | Sockets, Reducers | Reducer |
Operating Temperature(°C) | 0::60 | Option | No | Clean Spec. | No Clean Specifications |
Material Limit | Without Material Limit | Ozone Resistance Specifications | No |
Please check the type/dimensions/specifications of the part ZSP-J4-6 in the New Joint Stainless Steel Type ZSP-J□-□ Series series.
Part Number |
---|
ZSP-J12-10 |
ZSP-J12-6 |
ZSP-J12-8 |
ZSP-J6-4 |
ZSP-J8-4 |
ZSP-J8-6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Connection joint diameter 1 (mm) |
---|---|---|---|---|---|---|
฿ 294.12 | 10 Piece(s) | Quote | 10 | 12 | ||
฿ 223.88 | 10 Piece(s) | Quote | 6 | 12 | ||
฿ 254.61 | 10 Piece(s) | Quote | 8 | 12 | ||
฿ 193.15 | 10 Piece(s) | 60 Day(s) | 4 | 6 | ||
฿ 193.15 | 10 Piece(s) | Quote | 4 | 8 | ||
฿ 219.49 | 10 Piece(s) | Quote | 6 | 8 |
How can we improve?
How can we improve?