(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for use in corrosive environments or environments intolerant of copper ions
[Features]
· One-touch fitting with stainless steel metal body.
· Uses material equivalent to SUS303.
· Ideal for usage in corrosive atmospheres and environments that are intolerant of copper ions. Rich variation enables use in various types of pneumatic piping. Material eliminates substances that have an adverse effect on the environment.
Types | One-Touch Couplings | Fitting Type | Screw Mount Direction | Applicable Fluids | Air |
---|---|---|---|---|---|
Main Body | Polybutylene Terephthalate | Hammered Nipple | Equivalent to SUS303 | Gasket | H-NBR |
Screw Mounting, Direction | Elbow | Operating Temperature(°C) | 0::60 | Option | No |
Clean Spec. | No Clean Specifications | Material Limit | Without Material Limit | Ozone Resistance Specifications | No |
Please check the type/dimensions/specifications of the part ZSP-AX4-6 in the New Joint Stainless Steel Type ZSP-AX - Series series.
Part Number |
---|
ZSP-AX10-8 |
ZSP-AX12-10 |
ZSP-AX12-15 |
ZSP-AX4-8 |
ZSP-AX4-M5 |
ZSP-AX6-10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Pipe Connection Bore Dia. | Pipe connection port diameter 1 male screw |
---|---|---|---|---|---|---|---|
฿ 913.07 | 10 Piece(s) | Quote | 10 | R | 1/4 | ||
฿ 1,233.54 | 10 Piece(s) | 60 Day(s) | 12 | R | 3/8 | ||
฿ 1,255.49 | 10 Piece(s) | Quote | 12 | R | 1/2 | ||
฿ 597.01 | 10 Piece(s) | Quote | 4 | R | 1/4 | ||
฿ 535.55 | 10 Piece(s) | Quote | 4 | M | M5 | ||
฿ 741.88 | 10 Piece(s) | Quote | 6 | R | 3/8 |
How can we improve?
How can we improve?