1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Joint GWY □-□ Series【1-10 Pieces Per Package】 (GWY4-6)

PNEUMATIC AUXILIARY COMPONENTS

New Joint GWY □-□ Series (GWY4-6)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

White body flame retardant type. Electroless nickel plating to the brass part

Part Number
GWY4-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Gasket Applicable Tube O.D.1
(φ)
Pipe Connection Bore Dia. Pipe connection port diameter 1 male screw Option Clean Spec. Material Limit Ozone Resistance Specifications

฿ 90.25

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) Same day -Standard (NBR)4R1/8NoNo Clean SpecificationsWithout Material LimitNo

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Branch Applicable Fluids Air
Main Body Flame Retardant Resin(UL94 V-0 Equivalent) Hammered Nipple Brass (Electroless Nickel Plating) Screw Mounting, Multipoint Branch Y tee
Operating Temperature(°C) -10::60

Please check the type/dimensions/specifications of the part GWY4-6 in the New Joint GWY □-□ Series series.

Products with similar specification

Part Number
GWY10-10-P74
GWY10-10-P80
GWY10-15
GWY4-6-P11
GWY4-6-P6
GWY4-6-P70
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipApplication Gasket Applicable Tube O.D.1
(φ)
Pipe Connection Bore Dia. Pipe connection port diameter 1 male screw Option Clean Spec. Material Limit Ozone Resistance Specifications

฿ 2,351.61

1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)10R3/8NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 2,915.66

1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)10R3/8NoNo oil treatmentWithout Material LimitNo

฿ 128.00

1 Piece(s) 3 Day(s) -Standard (NBR)10R1/2NoNo Clean SpecificationsWithout Material LimitNo

฿ 1,405.76

1 Pack(s)

10 Pieces Per Package

5 Day(s) -Ozone Resistant Rubber4R1/8NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 945.85

1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)4R1/8Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 1,909.06

1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)4R1/8NoPreventing of Raising DustWithout Material LimitNo