(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Space-saving compact size quick connect fitting for pneumatic piping.
[Features]
· New joint series that significantly reduces piping space.
· V-shape sealing is used for the tube insertion seal for smooth insertion and secure sealing.
· Elbow union type can be freely rotated for easy piping or piping removal work.
· Flame-retardant type white body for comfortable work environment. Brass part is electroless nickel plating.
· GW series uses flame-retardant resin (equivalent to V-0 in UL94 standard) for the body and the push ring.
[Applications]
· Used as parts for air pressure piping, tube fittings, single-action joints, air fittings, resin fittings and universal elbows.
Part Number |
---|
GWS6-0-X |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Gasket | Applicable Tube O.D.1 (φ) | Option | Clean Spec. | Material Limit | Ozone Resistance Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 92.85 | PNEUMATICAUXILIARYCOMPONENTS | 1 Piece(s) | Same day | Standard Mini | Standard (NBR) | 6 | No | No Clean Specifications | Without Material Limit | No |
Loading...
Types | One-Touch Couplings | Fitting Type | Union with same diameter | Applicable Fluids | Air |
---|---|---|---|---|---|
Main Body | Brass (Electroless Nickel Plating) | Union, Equal Dia. | Bulkhead | Operating Temperature(°C) | -10::60 |
Please check the type/dimensions/specifications of the part GWS6-0-X in the New Joint GWS□-0-X Series series.
Part Number |
---|
GWS10-0-X-P70 |
GWS10-0-X-P74 |
GWS10-0-X-P80 |
GWS6-0-X-P11 |
GWS6-0-X-P6 |
GWS6-0-X-P70 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Application | Gasket | Applicable Tube O.D.1 (φ) | Option | Clean Spec. | Material Limit | Ozone Resistance Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,520.82 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,729.09 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 3,102.22 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | No | No oil treatment | Without Material Limit | No | ||
฿ 1,349.36 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Ozone Resistant Rubber | 6 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 971.88 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Standard Mini | Standard (NBR) | 6 | Non-Purple Specification | No Clean Specifications | Not Acceptable for Copper and fluoropolymer | No | ||
฿ 2,078.27 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | No | Preventing of Raising Dust | Without Material Limit | No |
How can we improve?
How can we improve?