(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
White body flame retardant type. Electroless nickel plating to the brass part
Part Number |
---|
GWP46-0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body | Application | Connection joint diameter 1 (mm) | Connection joint diameter 2 (mm) | Option | Clean Spec. | Material Limit |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23.00 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | Polyamide | - | 4 | 6 | No | No Clean Specifications | Without Material Limit |
Loading...
Types | One-Touch Couplings | Fitting Type | Other shapes | Applicable Fluids | Air |
---|---|---|---|---|---|
Other Shapes | Unequal DIA. Connection Plugs | Operating Temperature(°C) | -10::60 | Ozone Resistance Specifications | No |
Please check the type/dimensions/specifications of the part GWP46-0 in the New Joint GWP □□-0 Series series.
Part Number |
---|
GWP1012-0-P6 |
GWP1012-0-P74 |
GWP1012-0-P80 |
GWP46-0-P6 |
GWP46-0-P74 |
GWP68-0 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Main Body | Application | Connection joint diameter 1 (mm) | Connection joint diameter 2 (mm) | Option | Clean Spec. | Material Limit |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 564.04 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Polyamide | - | 10 | 12 | Non-Purple Specification | No Clean Specifications | Without Material Limit | ||
฿ 1,375.39 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Flame Retardant Resin(UL94 V-0 Equivalent) | Clean circumstance | 10 | 12 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | ||
฿ 1,375.39 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Flame Retardant Resin(UL94 V-0 Equivalent) | Clean circumstance | 10 | 12 | No | No oil treatment | Without Material Limit | ||
฿ 312.39 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Polyamide | - | 4 | 6 | Non-Purple Specification | No Clean Specifications | Without Material Limit | ||
฿ 681.19 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Flame Retardant Resin(UL94 V-0 Equivalent) | Clean circumstance | 4 | 6 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | ||
฿ 29.94 | 1 Piece(s) | 3 Day(s) | Polyamide | - | 6 | 8 | No | No Clean Specifications | Without Material Limit |
How can we improve?
How can we improve?