(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
White body flame retardant type. Electroless nickel plating to the brass part
Part Number |
---|
GWP812-C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Gasket | Applicable Tube O.D.1 (φ) | Connection joint diameter 1 (mm) | Option | Clean Spec. | Material Limit | Ozone Resistance Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 178.76 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | - | Standard (NBR) | 8 | 12 | No | No Clean Specifications | Without Material Limit | No |
Loading...
Types | One-Touch Couplings | Fitting Type | Socket and reducer | Applicable Fluids | Air |
---|---|---|---|---|---|
Main Body | Flame Retardant Resin(UL94 V-0 Equivalent) | Sockets, Reducers | C-Shaped Plug | Operating Temperature(°C) | -10::60 |
Please check the type/dimensions/specifications of the part GWP812-C in the New Joint GWP□-C Series series.
Part Number |
---|
GWP1010-C-P70 |
GWP1010-C-P74 |
GWP1010-C-P80 |
GWP812-C-P11 |
GWP812-C-P6 |
GWP812-C-P70 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Application | Gasket | Applicable Tube O.D.1 (φ) | Connection joint diameter 1 (mm) | Option | Clean Spec. | Material Limit | Ozone Resistance Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,624.96 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | 10 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,624.96 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | 10 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 3,267.09 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | 10 | No | No oil treatment | Without Material Limit | No | ||
฿ 2,247.48 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 8 | 12 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,870.01 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 8 | 12 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 2,898.30 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | 12 | No | Preventing of Raising Dust | Without Material Limit | No |
How can we improve?
How can we improve?