(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
White body flame retardant type. Electroless nickel plating to the brass part
Part Number |
---|
GWM4-0-X |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Hammered Nipple | Gasket | Applicable Tube O.D.1 (φ) | Option | Clean Spec. | Material Limit | Ozone Resistance Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 108.91 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | - | - | Standard (NBR) | 4 | No | No Clean Specifications | Without Material Limit | No |
Loading...
Types | One-Touch Couplings | Fitting Type | Union with same diameter | Applicable Fluids | Air |
---|---|---|---|---|---|
Main Body | Brass (Electroless Nickel Plating) | Operating Temperature(°C) | -10::60 |
Please check the type/dimensions/specifications of the part GWM4-0-X in the New Joint GWM □ -0-X Series series.
Part Number |
---|
GWM10-0-X-P70 |
GWM10-0-X-P74 |
GWM10-0-X-P80 |
GWM4-0-X-P11 |
GWM4-0-X-P6 |
GWM4-0-X-P70 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Application | Hammered Nipple | Gasket | Applicable Tube O.D.1 (φ) | Option | Clean Spec. | Material Limit | Ozone Resistance Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,729.09 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Brass (Electroless Nickel Plating) | Standard (NBR) | 10 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,729.09 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Brass (Electroless Nickel Plating) | Standard (NBR) | 10 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 3,366.88 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Brass (Electroless Nickel Plating) | Standard (NBR) | 10 | No | No oil treatment | Without Material Limit | No | ||
฿ 1,548.94 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Brass (Electroless Nickel Plating) | Ozone Resistant Rubber | 4 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 932.84 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Brass (Electroless Nickel Plating) | Standard (NBR) | 4 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,796.25 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Brass (Electroless Nickel Plating) | Standard (NBR) | 4 | No | Preventing of Raising Dust | Without Material Limit | No |
How can we improve?
How can we improve?