(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flame-retardant type with white body. Electroless nickel-plated brass parts.
Part Number |
---|
GWMF46-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Gasket | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Pipe connection port diameter 1 male screw | Option | Clean Spec. | Material Limit | Ozone Resistance Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 167.48 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 6 | 4 | 1/8 | No | No Clean Specifications | Without Material Limit | No |
Loading...
Types | One-Touch Couplings | Fitting Type | Screw Mount Branch | Applicable Fluids | Air |
---|---|---|---|---|---|
Main Body | Flame Retardant Resin(UL94 V-0 Equivalent) | Hammered Nipple | Brass (Electroless Nickel Plating) | Screw Mounting, Multipoint | Manifold (Single / With Radius) |
Operating Temperature(°C) | -10::60 | Pipe Connection Bore Dia. | R |
Please check the type/dimensions/specifications of the part GWMF46-6 in the Pneumatic Joint, GWMF□-□ Series series.
Part Number |
---|
GWMF46-6-P11 |
GWMF46-6-P6 |
GWMF46-6-P70 |
GWMF46-6-P74 |
GWMF46-6-P80 |
GWMF48-8 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Application | Gasket | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Pipe connection port diameter 1 male screw | Option | Clean Spec. | Material Limit | Ozone Resistance Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,642.31 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 6 | 4 | 1/8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,887.36 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 6 | 4 | 1/8 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 2,950.36 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | 4 | 1/8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,950.36 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | 4 | 1/8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 3,640.22 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | 4 | 1/8 | No | No oil treatment | Without Material Limit | No | ||
฿ 199.15 | 1 Piece(s) | 60 Day(s) | - | Standard (NBR) | 8 | 4 | 1/4 | No | No Clean Specifications | Without Material Limit | No |
How can we improve?
How can we improve?