(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
White body flame retardant type. Electroless nickel plating to the brass part
Part Number |
---|
GWMF46-0-P74 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Application | Gasket | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Option | Clean Spec. | Material Limit | Ozone Resistance Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,798.51 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | 4 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No |
Loading...
Types | One-Touch Couplings | Fitting Type | Union with different diameters | Applicable Fluids | Air |
---|---|---|---|---|---|
Main Body | Flame Retardant Resin(UL94 V-0 Equivalent) | Union, Unequal Dia. | Manifold ( single ) | Operating Temperature(°C) | -10::60 |
Please check the type/dimensions/specifications of the part GWMF46-0-P74 in the New Joint GWMF □-0 Series series.
Part Number |
---|
GWMF46-0-P11 |
GWMF46-0-P6 |
GWMF46-0-P70 |
GWMF46-0-P80 |
GWMF48-0 |
GWMF48-0-P11 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Application | Gasket | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Option | Clean Spec. | Material Limit | Ozone Resistance Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,681.36 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 6 | 4 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,796.25 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 6 | 4 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 2,798.51 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | 4 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 3,453.66 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | 4 | No | No oil treatment | Without Material Limit | No | ||
฿ 178.76 | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 8 | 4 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 2,889.63 | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 8 | 4 | No | No Clean Specifications | Without Material Limit | Ozone Resistance |
How can we improve?
How can we improve?