1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

New Joint GWMF □-0-W Series【1-10 Pieces Per Package】

New Joint GWMF □-0-W Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 194.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

White body flame retardant type. Electroless nickel plating to the brass part

Part Number
GWMF48-0-W
GWMF48-0-W-P6
GWMF48-0-W-P11
GWMF48-0-W-P70
GWMF48-0-W-P74
GWMF48-0-W-P80
GWMF610-0-W
GWMF610-0-W-P6
GWMF610-0-W-P11
GWMF610-0-W-P70
GWMF610-0-W-P74
GWMF610-0-W-P80
GWMF812-0-W
GWMF812-0-W-P6
GWMF812-0-W-P11
GWMF812-0-W-P70
GWMF812-0-W-P74
GWMF812-0-W-P80
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplication Gasket Applicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Option Clean Spec. Material Limit Ozone Resistance Specifications

฿ 194.81

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) -Standard (NBR)84NoNo Clean SpecificationsWithout Material LimitNo

฿ 2,160.70

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)84Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 3,679.28

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber84NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 3,076.19

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)84NoPreventing of Raising DustWithout Material LimitNo

฿ 3,076.19

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)84NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 3,770.39

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)84NoNo oil treatmentWithout Material LimitNo

฿ 232.99

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 3 Day(s) -Standard (NBR)106NoNo Clean SpecificationsWithout Material LimitNo

฿ 2,542.52

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)106Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 438.21

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber106NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 3,753.03

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)106NoPreventing of Raising DustWithout Material LimitNo

฿ 3,753.03

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)106NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 4,590.42

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)106NoNo oil treatmentWithout Material LimitNo

฿ 257.72

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 3 Day(s) -Standard (NBR)128NoNo Clean SpecificationsWithout Material LimitNo

฿ 2,789.84

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)108Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 4,811.70

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber128NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 3,544.78

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)128NoPreventing of Raising DustWithout Material LimitNo

฿ 3,544.78

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)128NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 4,325.76

PNEUMATIC AUXILIARY COMPONENTS 1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)128NoNo oil treatmentWithout Material LimitNo

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with different diameters Applicable Fluids Air
Main Body Flame Retardant Resin(UL94 V-0 Equivalent) Union, Unequal Dia. Manifolds (Double) Operating Temperature(°C) -10::60