1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Joint GWL□-□-T Series【1-10 Pieces Per Package】 (GWL4-8-T)

PNEUMATIC AUXILIARY COMPONENTS

New Joint GWL□-□-T Series (GWL4-8-T)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Space-saving compact size quick connect fitting for pneumatic piping.
[Features]
· New joint series that significantly reduces piping space.
· V-shape sealing is used for the tube insertion seal for smooth insertion and secure sealing.
· Elbow union type can be freely rotated for easy piping or piping removal work.
· Flame-retardant type white body for comfortable work environment. Brass part is electroless nickel plating.
· GW series uses flame-retardant resin (equivalent to V-0 in UL94 standard) for the body and the push ring.
[Applications]
· Used as parts for air pressure piping, tube fittings, single-action joints, air fittings, resin fittings and universal elbows.

Part Number
GWL4-8-T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Gasket Applicable Tube O.D.1
(φ)
Pipe Connection Bore Dia. Pipe connection port diameter 1 male screw Option Clean Spec. Material Limit Ozone Resistance Specifications

฿ 101.96

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 60 Day(s) -Standard (NBR)4R1/4NoNo Clean SpecificationsWithout Material LimitNo

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluids Air
Main Body Flame Retardant Resin(UL94 V-0 Equivalent) Hammered Nipple Brass (Electroless Nickel Plating) Screw Mounting, Direction Elbow
Elbows Swivel Elbows Operating Temperature(°C) -10::60

Please check the type/dimensions/specifications of the part GWL4-8-T in the New Joint GWL□-□-T Series series.

Products with similar specification

Part Number
GWL10-10-T-P70
GWL10-10-T-P74
GWL10-10-T-P80
GWL4-8-T-P11
GWL4-8-T-P6
GWL4-8-T-P70
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipApplication Gasket Applicable Tube O.D.1
(φ)
Pipe Connection Bore Dia. Pipe connection port diameter 1 male screw Option Clean Spec. Material Limit Ozone Resistance Specifications

฿ 2,768.13

1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)10R3/8NoPreventing of Raising DustWithout Material LimitNo

฿ 2,768.13

1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)10R3/8NoPreventing of Raising DustNot Acceptable for Copper, Silicon, Halogen-basedNo

฿ 3,423.28

1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)10R3/8NoNo oil treatmentWithout Material LimitNo

฿ 1,358.03

1 Pack(s)

10 Pieces Per Package

60 Day(s) -Ozone Resistant Rubber4R1/4NoNo Clean SpecificationsWithout Material LimitOzone Resistance

฿ 1,102.04

1 Pack(s)

10 Pieces Per Package

60 Day(s) -Standard (NBR)4R1/4Non-Purple SpecificationNo Clean SpecificationsWithout Material LimitNo

฿ 1,830.96

1 Pack(s)

10 Pieces Per Package

60 Day(s) Clean circumstanceStandard (NBR)4R1/4NoPreventing of Raising DustWithout Material LimitNo