(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flame retardant type with a white body. Electroless nickel plating to the brass part
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Application | Gasket | Applicable Tube O.D.1 (φ) | Pipe connection port diameter 1 male screw | Option | Clean Spec. | Material Limit | Ozone Resistance Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 85.04 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 4 | 1/8 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 932.84 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 4 | 1/8 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,175.81 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 4 | 1/8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,679.10 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | 1/8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,679.10 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | 1/8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,126.00 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | 1/8 | No | No oil treatment | Without Material Limit | No | ||
฿ 88.94 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | - | Standard (NBR) | 4 | 1/4 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 971.88 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 4 | 1/4 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,214.85 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 4 | 1/4 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,540.27 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | 1/4 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,540.27 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | 1/4 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 1,943.78 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 4 | 1/4 | No | No oil treatment | Without Material Limit | No | ||
฿ 88.07 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 6 | 1/8 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 963.21 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 6 | 1/8 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,206.18 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 6 | 1/8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,956.79 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | 1/8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,956.79 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | 1/8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,468.76 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | 1/8 | No | No oil treatment | Without Material Limit | No | ||
฿ 92.42 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 6 | 1/4 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,006.60 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 6 | 1/4 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,249.57 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 6 | 1/4 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,839.64 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | 1/4 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,839.64 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | 1/4 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,308.22 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 6 | 1/4 | No | No oil treatment | Without Material Limit | No | ||
฿ 99.79 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 8 | 1/8 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,080.36 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 8 | 1/8 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,323.33 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 8 | 1/8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,086.96 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | 1/8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,086.96 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | 1/8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,620.61 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | Clean circumstance | Standard (NBR) | 8 | 1/8 | No | No oil treatment | Without Material Limit | No | ||
฿ 104.13 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 8 | 1/4 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,123.75 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 8 | 1/4 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,366.72 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 8 | 1/4 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 1,852.66 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | 1/4 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 1,852.66 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | 1/4 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,329.93 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | 1/4 | No | No oil treatment | Without Material Limit | No | ||
฿ 117.15 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 8 | 3/8 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,253.91 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 8 | 3/8 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,496.88 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 8 | 3/8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,325.58 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | 3/8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,325.58 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | 3/8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,902.64 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 8 | 3/8 | No | No oil treatment | Without Material Limit | No | ||
฿ 134.51 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 10 | 1/4 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,427.46 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 10 | 1/4 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,917.73 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 10 | 1/4 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,368.97 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | 1/4 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,368.97 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | 1/4 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 2,950.36 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | 1/4 | No | No oil treatment | Without Material Limit | No | ||
฿ 137.97 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 10 | 3/8 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,462.16 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 10 | 3/8 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 1,952.45 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 10 | 3/8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,429.72 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | 3/8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,429.72 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | 3/8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 160.54 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 10 | 1/2 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,687.78 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 10 | 1/2 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 2,178.06 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 10 | 1/2 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,577.22 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | 1/2 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,577.22 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | 1/2 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 3,189.00 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 10 | 1/2 | No | No oil treatment | Without Material Limit | No | ||
฿ 152.28 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 12 | 1/4 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,605.34 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 12 | 1/4 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 2,095.63 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 12 | 1/4 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,620.61 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 12 | 1/4 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,620.61 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 12 | 1/4 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 3,249.75 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 12 | 1/4 | No | No oil treatment | Without Material Limit | No | ||
฿ 154.03 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 3 Day(s) | - | Standard (NBR) | 12 | 3/8 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,622.70 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 12 | 3/8 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 2,112.99 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 12 | 3/8 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 2,429.72 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 12 | 3/8 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 2,429.72 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 12 | 3/8 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 3,436.31 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 12 | 3/8 | No | No oil treatment | Without Material Limit | No | ||
฿ 166.18 | PNEUMATIC AUXILIARY COMPONENTS | 1 Piece(s) | 60 Day(s) | - | Standard (NBR) | 12 | 1/2 | No | No Clean Specifications | Without Material Limit | No | |||
฿ 1,744.18 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Standard (NBR) | 12 | 1/2 | Non-Purple Specification | No Clean Specifications | Without Material Limit | No | ||
฿ 2,234.46 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | - | Ozone Resistant Rubber | 12 | 1/2 | No | No Clean Specifications | Without Material Limit | Ozone Resistance | ||
฿ 3,019.79 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 12 | 1/2 | No | Preventing of Raising Dust | Without Material Limit | No | ||
฿ 3,019.79 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 12 | 1/2 | No | Preventing of Raising Dust | Not Acceptable for Copper, Silicon, Halogen-based | No | ||
฿ 3,727.00 | PNEUMATIC AUXILIARY COMPONENTS | 1 Pack(s) | 10 Pieces Per Package | 60 Day(s) | Clean circumstance | Standard (NBR) | 12 | 1/2 | No | No oil treatment | Without Material Limit | No |
Loading...
Types | One-Touch Couplings | Fitting Type | Screw Mount Direction | Applicable Fluids | Air |
---|---|---|---|---|---|
Main Body | Flame Retardant Resin(UL94 V-0 Equivalent) | Hammered Nipple | Brass (Electroless Nickel Plating) | Screw Mounting, Direction | Elbow |
Elbows | Long Elbows | Operating Temperature(°C) | -10::60 | Pipe Connection Bore Dia. | R |
How can we improve?
How can we improve?